• Gate Valve - Class 125, Cast Iron, Flanged, F-617-O


    Gate Valve - Class 125, Cast Iron, Flanged
    The NIBCO® cast iron gate valve provides full flow with minimal pressure drop. The cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. The OS&Y configuration protects the stem threads from contact with the media.
    Build Custom Submittal View Submittal Sheet

    • 125 psi/8.6 bar saturated steam to 353°F/178°C
    • 200 psi/13.8 bar non-shock cold working pressure
    • Outside screw and yoke
    • Bolted bonnet
    • Solid wedge
    • Iron body bronze mounted (IBBM)
    • Class 125 flanged flat face end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-70
    • Size range 2” to 12”
    SizeDescriptionUPCNIBCO #BIM/CAD
    2F617OTP 2 GATE W/PTFE PKG CI039923706249NHA30TD
    2F617OS 2 FLG GATE STEEL STEM CI039923697370NHA3MJD
    2F617O 2 OS&Y FLG GATE CI039923696441NHA300DView 2D
    2F617OGPG 2 W/GRAPHITE PK & GSK039923696649NHA30ND
    2F617OZ 2" GATE W/BYPASS039923696878NHA3G8D
    2 1/2F617OZ 21/2 GATE W/BY-PASS CI039923696885NHA3G8E
    2 1/2F617O 21/2 OS&Y FLG GATE CI039923696458NHA300EView 2D
    2 1/2F617OTP 21/2 GATE W/PTFE PKG CI039923706256NHA30TE
    2 1/2F617OS 21/2 FLG GATE STEEL STM CI039923697387NHA3MJE
    2 1/2F617OGPG 21/2 W/GRAPHITE PK & GSK039923696656NHA30NE
    3F617OS 3 FLG GATE STEEL STEM CI039923697394NHA3MJF
    3F617OTP 3 GATE W/PTFE PKG CI039923706263NHA30TF
    3F617O 3 OS&Y FLG GATE CI039923696465NHA300FView 2D
    3F617OZ 3 GATE W/BY-PASS CI039923696892NHA3G8F
    3F617OGPG 3 W/GRAPHITE PK & GSK039923696663NHA30NF
    4F617OB 4 OS&Y FLG GATE CI W/B371 STEM039923697509NHA301H
    4F617O 4 OS&Y FLG GATE CI039923696472NHA300HView 2D
    4F617OS 4 FLG GATE STEEL STEM CI039923697400NHA3MJH
    4F617OTP 4 GATE W/PTFE PKG CI039923706270NHA30TH
    4F617OZ 4 GATE W/BY-PASS CI039923696908NHA3G8H
    4F617OGPG 4 W/GRAPHITE PK & GSK039923696670NHA30NH
    5F617OZ 5 GATE W/BY-PASS CI039923696915NHA3G8J
    5F617OTP 5 GATE W/PTFE PKG CI039923706287NHA30TJ
    5F617OGPG 5 W/GRAPHITE PK & GSK039923696687NHA30NJ
    5F617O 5 OS&Y FLG GATE CI039923696489NHA300JView 2D
    6F617O 6 OS&Y FLG GATE CI039923696496NHA300KView 2D
    6F617OTP 6 GATE W/PTFE PKG CI039923706294NHA30TK
    6F617OB 6 OS&Y FLG GATE CI W/B371 STEM039923697523NHA301K
    6F617OZ 6 GATE W/BY-PASS CI039923696922NHA3G8K
    6F617OS 6 FLG GATE STEEL STEM CI039923697424NHA3MJK
    6F617OGPG 6 W/GRAPHITE PK & GSK039923696694NHA30NK
    8F617OS 8 FLG GATE STEEL STEM CI039923697431NHA3MJL
    8F617OTP 8 GATE W/PTFE PKG CI039923706300NHA30TL
    8F617ONTPG 8 GATE W/PTFE PKG&GSK C I039923697288NHA3LKL
    8F617O 8 OS&Y FLG GATE CI039923696502NHA300LView 2D
    8F617OB 8 OS&Y FLG GATE CI W/B371 STEM039923697530NHA301L
    8F617OGPG 8 W/GRAPHITE PK & GSK039923696700NHA30NL
    8F617OZ 8 GATE W/BY-PASS CI039923696939NHA3G8L
    10F617OGPG 10 W/GRAPHITE PK & GSK039923696717NHA30NM
    10F617ONTPG 10 FLG GATE W/PTFE PKG&GSK C I039923697295NHA3LKM
    10F617OTP 10 GATE W/PTFE PKG CI039923706317NHA30TM
    10F617OB 10 OS&Y FLG GATE CI W/B371 STEM039923697547NHA301M
    10F617OZ 10 GATE W/BY-PASS CI039923696946NHA3G8M
    10F617OS 10 FLG GATE STEEL STEM CI039923697448NHA3MJM
    10F617O 10 OS&Y FLG GATE CI039923696519NHA300MView 2D
    10F617OGO 10 GATE W/GEAR OPR039923696809NHA304M
    12F617OS 12 FLG GATE STEEL STEM CI039923697455NHA3MJN
    12F617OB 12 OS&Y FLG GATE CI W/B371 STEM039923697554NHA301N
    12F617OZ 12 GATE W/BY-PASS CI039923696953NHA3G8N
    12F617OGO 12 GATE W/GEAR OPR039923696816NHA304N
    12F617O 12 OS&Y FLG GATE CI039923696526NHA300NView 2D
    12F617OGPG 12 W/GRAPHITE PK & GSK039923696724NHA30NN
    12F617OTP 12 GATE W/PTFE PKG CI039923706324NHA30TN
    14F617OGPG 14 W/GRAPHITE PK & GSK039923696731NHA30NT
    14F617OZ 14 GATE W/BY-PASS CI039923696960NHA3G8T
    14F617OB 14 OS&Y FLG GATE CI W/B371 STEM039923697561NHA301T
    16F617OZ 16 GATE W/BY-PASS CI039923696977NHA3G8U
    16F617OGPG 16 W/GRAPHITE PK & GSK039923696748NHA30NU
    18F617OZ 18 GATE W/BY-PASS CI039923696984NHA3G8V
    20F617OB 20 OS&Y FLG GATE CI W/B371 STEM039923697592NHA301W
    20F617OGPG 20 W/GRAPHITE PK & GSK039923696762NHA30NW
    20F617OZ 20 GATE W/BY-PASS CI039923696991NHA3G8W
    24F617OZ 24 GATE W/BY-PASS CI039923697004NHA3G8X
    24F617OGPG 24 W/GRAPHITE PK & GSK039923696779NHA30NX

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226