• Gate Valve - Bronze, Rising Stem, Union Bonnet, Threaded, T-134


    Gate Valve - Bronze, Rising Stem, Union Bonnet, Threaded
    The NIBCO® bronze gate valve features a union bonnet for service where reparability in-line is required. The female threaded ends allow for ease of installation. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. Rising stem gate valves are used when shutoff is required and a quick visual indicator of open/closed position is required.
    Build Custom Submittal View Submittal Sheet

    • 150 psi/10.3 bar saturated steam to 353°F
    • 300 psi/20.7 bar non-shock cold working pressure
    • Rising stem
    • Solid wedge
    • Union bonnet
    • Class 150 threaded end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Dezincification resistant
    • Conforms to MSS SP-80
    • Size range ¼” to 3”
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/4T134STP 1/4 GATE W/SOLID PTFE PACK039923619174NL1M024
    1/4T134X 1/4 GATE CLEANED FOR OXYGEN039923618603NL1MW04
    1/4T134 1/4 THD 150# RS GATE BRZ039923618290NL1M004View 2D
    3/8T134STP 3/8 GATE W/SOLID PTFE PACK039923619181NL1M025
    3/8T134 3/8 THD 150# RS GATE BRZ039923618306NL1M005View 2D
    1/2T134STP 1/2 GATE W/SOLID PTFE PACK039923619198NL1M026
    1/2T134X 1/2 GATE CLEANED FOR OXYGEN039923618627NL1MW06
    1/2T134 1/2 THD 150# RS GATE BRZ039923618313NL1M006View 2D
    1/2T134SL 1/2 GATE W/SPEC LUB039923618962NL1M036
    3/4T134SL 3/4 GATE W/SPEC LUB039923618979NL1M038
    3/4T134STP 3/4 GATE W/SOLID PTFE PACK039923619204NL1M028
    3/4T134 3/4 THD 150# RS GATE BRZ039923618320NL1M008View 2D
    3/4T134X 3/4 GATE CLEANED FOR OXYGEN039923618634NL1MW08
    1T134 1 THD 150# RS GATE BRZ039923618337NL1M00AView 2D
    1T134SL 1 GATE W/SPEC LUB039923618986NL1M03A
    1T134X 1 GATE CLEANED FOR OXYGEN039923618641NL1MW0A
    1T134STP 1 GATE W/SOLID PTFE PACK039923619211NL1M02A
    1 1/4T134 11/4 THD 150# RS GATE BRZ039923618344NL1M00BView 2D
    1 1/4T134SL 11/4 GATE W/SPEC LUB039923618993NL1M03B
    1 1/4T134X 11/4 GATE CLEANED FOR OXYGEN039923618658NL1MW0B
    1 1/2T134 11/2 THD 150# RS GATE BRZ039923618351NL1M00CView 2D
    1 1/2T134X 11/2 GATE CLEANED FOR OXYGEN039923618665NL1MW0C
    1 1/2T134SL 11/2 GATE W/SPEC LUB039923619006NL1M03C
    1 1/2T134STP 11/2 GATE W/SOLID PTFE PACK039923619235NL1M02C
    2T134X 2 GATE CLEANED FOR OXYGEN039923618672NL1MW0D
    2T134SL 2 GATE W/SPEC LUB039923619013NL1M03D
    2T134 2 THD 150# RS GATE BRZ039923618368NL1M00DView 2D
    2T134STP 2 GATE W/SOLID PTFE PACK039923619242NL1M02D
    2 1/2T134X 21/2 GATE CLEANED FOR OXYGEN039923618696NL1MW0E
    2 1/2T134 21/2 THD 150# RS GATE BRZ039923618375NL1M00EView 2D
    2 1/2T134SL 21/2 GATE W/SPEC LUB039923619020NL1M03E
    3T134X 3 GATE CLEANED FOR OXYGEN039923618689NL1MW0F
    3T134 3 THD 150# RS GATE BRZ039923618382NL1M00FView 2D

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226