• Brass Gate Valves

    Multi-purpose shut-off valves for use in low pressure, domestic potable water systems.

  • Sort by:

    Gate Valve - Brass, Full Port, Solder Ends

    Gate Valve - Brass, Full Port, Solder Ends

    SI-8
    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Full port (¼” to 2”), Conventional port (2½” to 4”), Brass body, Solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range ¼” to 4"


    Gate Valve - Brass, Full Port, Threaded Ends

    Gate Valve - Brass, Full Port, Threaded Ends

    TI-8
    • Valve pressure rating 200 psi/14 bar non-shock cold working pressure, Full port (¼” to 2”), Conventional port (2½” to 4”), Brass body, NPT x NPT end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range ¼” to 4"