Skip Navigation Links
  • Iron Circuit Balancing Valves

    Globe style balancing valve for use in HVAC or plumbing systems. Balanced system ensures a comfortable indoor climate.

  • Circuit Balancing Valve – Cast Iron, Flanged

    F737A

    • Valve pressure rating 240 psi to 250°F, Durable iron body and bonnet, EPDM elastomeric coated disc, Integral internal memory stop, Graphite stem sealing, Flanged end connections
    • ASME B16.1, ANSI Class 125 flanges
    • Size range 2” to 12”

    Circuit Balancing Valve – Cast Iron, Flanged

    Circuit Balancing Valve – Cast Iron, Grooved

    G737A

    • Valve pressure rating 240 psi to 250°F, Durable iron body and bonnet, Graphite stem sealing, EPDM elastomeric coated disc, Integral internal memory stop, Grooved end connections
    • ASME B16.1, ANSI/AWWA C606 groove dimensions for IPS pipe
    • Size range 2” to 12”

    Circuit Balancing Valve – Cast Iron, Grooved
    • enewsletter signup

  • 5 year 125% warranty