• Combination Ball Valves

    NIBCO® Coil-Connect® Kits are supplied with combination valves and unions for ease of installation and maintenance. Combination valves are provided with integral union connections and multiple tapped ports for PT points and air vents. Strainers and drain valves are also standard.

    • Dezincification-resistant
    • 1/2” - 2” with 3 drilled and tapped bosses
    • Single union end design
    • PT point factory installed
    • Drain valve factory installed
     
  • Sort by:

    Combination Ball Valve - DZR Brass, Solder End, w/Strainer, Drain and PT Ports

    Combination Ball Valve - DZR Brass, Solder End, w/Strainer, Drain and PT Ports

    S-1820
    • Maximum pressure rating 125 psi @ 175°F, Maximum temperature rating 250°F @ 85 psi, DZR Brass body and tail pieces, Strainer Filter – Stainless Steel, PTFE Seats, EPDM O-Rings, Solder ends per ANSI B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Combination Ball Valve - DZR Brass, Solder End, w/Drain and PT Ports

    Combination Ball Valve - DZR Brass, Solder End, w/Drain and PT Ports

    S-1830
    • Maximum pressure rating 125 psi @ 175°F, Maximum temperature rating 250°F @ 85 psi, DZR Brass body and tail pieces, PTFE Seats, EPDM O-Rings, Solder ends per ANSI B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Combination Ball Valve - DZR Brass, Threaded End, w/Strainer, Drain and PT Ports

    Combination Ball Valve - DZR Brass, Threaded End, w/Strainer, Drain and PT Ports

    T-1820
    • Maximum pressure rating 400 psi @ 160°F, Maximum temperature rating 260°F @ 150 psi, DZR Brass body and tail pieces, Strainer Filter – Stainless Steel, PTFE Seats, EPDM O-Rings, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"


    Combination Ball Valve - DZR Brass, Threaded End, w/Drain and PT Ports

    Combination Ball Valve - DZR Brass, Threaded End, w/Drain and PT Ports

    T-1830
    • Maximum pressure rating 600 psi @ 160°F, Maximum temperature rating 260°F @ 150 psi, DZR Brass body and tail pieces, PTFE Seats, EPDM O-Rings, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 2"