Skip Navigation Links
  • Ductile and Alloy Iron Check Valves

    Cast Ductile and Alloy Iron Check Valves for use in commercial and industrial applications. Services include: hot and cold water, HVAC, steam, oil and gas, limited chemical, petroleum refining and production.

  • Check Valve - Class 150, Ductile Iron

    F-938-31

    • 250 psi/17.2 bar non-shock cold working pressure, 150 psi/10.3 bar saturated steam to 366°F/185°C, Iron body, bronze mounted (IBBM), Bolted bonnet, Renewable seat and disc, Bronze mounted trim, Class 150 flanged end connections
    • Conforms to MSS SP-136
    • Size range 2" to 12"

    Check Valve - Class 150, Ductile Iron

    Check Valve - Class 150, Stainless Steel Trim

    F-938-33

    • 250 psi/17.2 bar non-shock cold working pressure, 150 psi/10.3 bar saturated steam to 366°F/185°C, Bolted bonnet, Renewable seat and disc, Iron body, bronze mounted (IBBM), Stainless steel trim, Class 150 flanged end connections
    • Conforms to MSS SP-136
    • Size range 2" to 12"

    Check Valve - Class 150, Stainless Steel Trim
    • enewsletter signup

  • 5 year 125% warranty