• Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, LD-2000


    Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
    The NIBCO® lug type butterfly valve provides bi-directional dead-end service without a downstream flange, and bubble-tight shutoff at 200 psi. The valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 200 psi
    • 225°F continuous and 250°F intermittent service
    • Lug style
    • EPDM molded-in seat liner
    • Aluminum bronze disc
    • Stainless steel stem with copper bushings
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator and pneumatic/electric automation
    • Lead-free*
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Designed to meet API 609
    • U.S. Coast Guard Category A
    • California Health and Safety Code Section 116875
    • Vermont Act 193
    • Size range 2” to 12”
    SizeDescriptionUPCNIBCO #BIM/CAD
    2LD20003 2 LUG BFV L/LK HNDL DUCTILE IRON039923717757NLG100DView 2D
    2LD20005 2 LUG BFV MEM STOP G/O DUCT IRON039923719256NLG11AD
    2LD20005 2 LUG BFV SQ NUT GEAR OP D I039923719652NLG115D
    2LD20000 2 LUG BFV BARE STEM DUCTILE IRON039923717450NLG090D
    2LD20001 2 LUG BFV OLD STY TOP WORKS D I039923768797NLG095D
    2LD20005 2 LUG BFV GEAR OP DUCTILE IRON039923718457NLG110D
    2 1/2LD20003 21/2 LUG BFV L/LK HNDL 17-4PH ST039923718150NLG107E
    2 1/2LD20005 21/2 LUG BFV GEAR OP DUCT IRON039923718464NLG110E
    2 1/2LD20005 21/2 LUG BFV MEM STOP G/O D I039923719263NLG11AE
    2 1/2LD20003 21/2 LUG BFV L/LK HNDL DUCT IRON039923717764NLG100EView 2D
    2 1/2LD20001 21/2 LUG BFV OLD STY TOP WORKS039923768803NLG095E
    2 1/2LD20000 21/2 LUG BFV BARE STEM DUCT IRON039923717467NLG090E
    3LD20003 3 LUG BFV L/LK HNDL DUCT IRON039923717771NLG100FView 2D
    3LD20003 3 LUG BFV L/LK HNDL 17-4PH STEM039923718167NLG107F
    3LD20000 3 LUG BFV BARE STEM DUCT IRON039923717474NLG090F
    3LD20005 3 LUG BFV MEM STOP G/O DUCT IRON039923719270NLG11AF
    3LD20005 3 LUG BFV GEAR OP DUCTILE IRON039923718471NLG110F
    3LD20001 3 LUG BFV OLD STY TOP WORKS D I039923768810NLG095F
    4LD20005 4 LUG BFV GEAR OP DUCT IRON039923718488NLG110H
    4LD20000 4 LUG BFV BARE STEM DUCTILE IRON039923717481NLG090H
    4LD20003 4 LUG BFV L/LK HNDL 17-4PH STEM039923718174NLG107H
    4LD20001 4 LUG BFV OLD STY TOP WORKS D I039923768827NLG095H
    4LD20005 4 LUG BFV PDLK FLG GEAR OP D I039923719393NLG113H
    4LD20005 4 LUG BFV MEM STOP G/O DUCT IRON039923719287NLG11AH
    4LD20003 4 LUG BFV L/LK HNDL DUCT IRON039923717788NLG100HView 2D
    5LD20005 5 LUG BFV MEM STOP G/O DUCT IRON039923719294NLG11AJ
    5LD20003 5 LUG BFV L/LK HNDL DUCT IRON039923717795NLG100JView 2D
    5LD20003 5 LUG BFV L/LK HNDL 17-4PH STEM039923718181NLG107J
    5LD20005 5 LUG BFV GEAR OP DUCT IRON039923718495NLG110J
    5LD20000 5 LUG BFV BARE STEM DUCTILE IRON039923717498NLG090J
    5LD20001 5 LUG BFV OLD STY TOP WORKS D I039923768834NLG095J
    6LD20003 6 LUG BFV L/LK HNDL 17-4PH STEM039923718198NLG107K
    6LD20001 6 LUG BFV OLD STY TOP WORKS D I039923768841NLG095K
    6LD20000 6 LUG BFV BARE STEM DUCTILE IRON039923717504NLG090K
    6LD20003 6 LUG BFV L/LK HNDL DUCT IRON039923717801NLG100KView 2D
    6LD20005 6 LUG BFV SQ NUT GEAR OP D I039923719706NLG115K
    6LD20005 6 LUG BFV MEM STOP G/O DUCT IRON039923719300NLG11AK
    6LD20005 6 LUG BFV PDLK FLG GEAR OP D I039923719409NLG113K
    6LD20005 6 LUG BFV GEAR OP DUCT IRON039923718501NLG110KView 2D
    8LD20003 8 LUG BFV L/LK HNDL DUCT IRON039923717818NLG100LView 2D
    8LD20005 8 LUG BFV G/O 17-4PH STEM D I039923719812NLG117L
    8LD20000 8 LUG BFV BARE STEM DUCTILE IRON039923717511NLG090L
    8LD20005 8 LUG BFV GEAR OP DUCT IRON039923718518NLG110LView 2D
    8LD20005 8 LUG BFV MEM STOP G/O DUCT IRON039923719317NLG11AL
    8LD20005 8 LUG BFV PDLK FLG GEAR OP D I039923719416NLG113L
    8LD20005 8 LUG BFV SQ NUT GEAR OP D I039923719713NLG115L
    8LD20001 8 LUG BFV OLD STY TOP WORKS D I039923768858NLG095L
    10LD20000 10 LUG BFV BARE STEM DUCT IRON039923717528NLG090M
    10LD20005 10 LUG BFV MEM STOP GEAR OP DI039923719324NLG11AM
    10LD20005 10 LUG BFV SQ NUT GEAR OP D I039923719720NLG115M
    10LD20005 10 LUG BFV GEAR OP DUCTILE IRON039923718525NLG110MView 2D
    10LD20003 10 LUG BFV L/LK HNDL DUCT IRON039923717825NLG100M
    10LD20005 10 LUG BFV FLG IND GEAR OP D I039923719249NLG114M
    10LD20005 10 LUG BFV PDLK FLG GEAR OP D I039923719423NLG113M
    10LD20005 10 LUG BFV G/O 17-4PH STEM D I039923719829NLG117M
    12LD20005 12 LUG BFV PDLK FLG GEAR OP D I039923719430NLG113N
    12LD20000 12 LUG BFV BARE STEM DUCT IRON039923717535NLG090N
    12LD20005 12 LUG BFV GEAR OP DUCTILE IRON039923718532NLG110NView 2D
    12LD20005 12 LUG BFV SQ NUT GEAR OP D I039923719737NLG115N
    12LD20005 12 LUG BFV MEM STOP GEAR OP D I039923719331NLG11AN
    12LD20005 12 LUG BFV G/O 17-4PH STEM D I039923719836NLG117N

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226