• Butterfly Valve - Ductile Iron, Flanged, 285 PSI, FD-5775


    Butterfly Valve - Ductile Iron, Flanged, 285 PSI
    The NIBCO® flanged end raised faced type butterfly valve provides bubble-tight shutoff at 285 PSI. The valve is an excellent substitute for gate valves installed in water (185°F or lower) applications such as commercial and some light industrial process applications including HVAC, in addition to compressed air and vacuum services.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 285 psi
    • Max temperature rating 180°F
    • Flanged style
    • Buna-N encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    65MMFD57750PN10 65MM FBFV (B. STM/RSD FLG)039923779755NLFT05EView 2DLead
    100MMFD57750PN10 100MM FBFV (B. STM/RSD FLG)039923779779NLFT05HView 2DLead
    65MMFD57753PN10 65MM FBFV(L/L HDL/RSD FLG)039923779960NLFT35EView 2DLead
    100MMFD57753PN10 100MM FBFV (L/L HDL/RSD FLG)039923779984NLFT35HView 2DLead
    65MMFD57755PN10 65MM FBFV (GEAR OP/RSD FLG)039923780133NLFT55EView 2DLead
    100MMFD57755PN10 100MM FBFV (GEAR OP/RSD FLG)039923780157NLFT55HView 2DLead
    2FD57750 2 FBFV (BARE STEM/RAISED FLG)039923779649NLFR05DView 2DLead
    2FD57755 2 FBFV (GEAR OP/RAISED FLG)039923780027NLFR55DView 2DLead
    2FD57753 2 FBFV (L/LOCK HDL/RAISED FLG)039923779885NLFR35DView 2DLead
    2 1/2FD57750 21/2 FBFV (BARE STEM/RAISED FLG)039923779656NLFR05EView 2DLead
    2 1/2FD57753 21/2 FBFV(L/LOCK HDL/RAISED FLG)039923779892NLFR35EView 2DLead
    2 1/2FD57755 2 1/2 FBFV (GEAR OP/RAISED FLG)039923780034NLFR55EView 2DLead
    3FD57753 3 FBFV (L/LOCK HDL/RAISED FLG)039923779908NLFR35FView 2DLead
    3FD57755 3 FBFV (GEAR OP/RAISED FLG)039923780041NLFR55FView 2DLead
    3FD57750 3 FBFV (BARE STEM/RAISED FLG)039923779663NLFR05FView 2DLead
    4FD57753 4 FBFV (L/LK HDL/RAISED FLG)039923779915NLFR35HView 2DLead
    4FD57755 4 FBFV (GEAR OP/RAISED FLG)039923780058NLFR55HView 2DLead
    4FD57750 4 FBFV (BARE STEM/RAISED FLG)039923779670NLFR05HView 2DLead
    5FD57753 5 FBFV (L/LOCK HDL/RAISED FLG)039923779922NLFR35JView 2DLead
    5FD57755 5 FBFV (GEAR OP/RAISED FLG)039923780065NLFR55JView 2DLead
    5FD57750 5 FBFV (BARE STEM/RAISED FLG)039923779687NLFR05JView 2DLead
    6FD57753 6 FBFV (L/LOCK HDL/RAISED FLG)039923779939NLFR35KView 2DLead
    6FD57755 6 FBFV (GEAR OP/RAISED FLG)039923780072NLFR55KView 2DLead
    6FD57750 6 FBFV (BARE STEM/RAISED FLG)039923779694NLFR05KView 2DLead
    8FD57753 8 FBFV (L/LOCK HDL/RAISED FLG)039923779946NLFR35LView 2DLead
    8FD57755 8 FBFV (GEAR OP/RAISED FLG)039923780089NLFR55LView 2DLead
    8FD57750 8 FBFV (BARE STEM/RAISED FLG)039923779700NLFR05LView 2DLead
    10FD57755 10 FBFV (GEAR OP/RAISED FLG)039923780096NLFR55MView 2DLead
    10FD57750 10 FBFV (BARE STEM/RAISED FLG)039923779717NLFR05MView 2DLead
    12FD57755 12 FBFV (GEAR OP/RAISED FLG)039923780102NLFR55NLead
    12FD57750 12 FBFV (BARE STEM/RAISED FLG)039923779724NLFR05NLead
    50FD57750PN10 50MM FBFV (B. STM/RSD FLG)039923779748NLFT05DView 2DLead
    50FD57753PN10 50MM FBFV (L/L HDL/RSD FLG)039923779953NLFT35DView 2DLead
    50FD57755PN10 50MM FBFV (GEAR OP/RSD FLG)039923780126NLFT55DView 2DLead
    80MMFD57750PN10 80MM FBFV (B. STM/RSD FLG)039923779762NLFT05FView 2DLead
    80MMFD57753PN10 80MM FBFV (L/L HDL/RSD FLG)039923779977NLFT35FView 2DLead
    80MMFD57755PN10 80MM FBFV (GEAR OP/RSD FLG)039923780140NLFT55FView 2DLead
    125MMFD57750PN10 125MM FBFV (B. STM/RSD FLG)039923779786NLFT05JView 2DLead
    125MMFD57753PN10 125MM FBFV (L/L HDL/RSD FLG)039923779991NLFT35JView 2DLead
    125MMFD57755PN10 125MM FBFV (GEAR OP/RSD FLG)039923780164NLFT55JView 2DLead
    150MMFD57750PN10 150MM FBFV (B. STM/RSD FLG)039923779793NLFT05KView 2DLead
    150MMFD57753PN10 150MM FBFV (L/L HDL/RSD FLG)039923780003NLFT35KView 2DLead
    150MMFD57755PN10 150MM FBFV (GEAR OP/RSD FLG)039923780171NLFT55KView 2DLead
    200MMFD57750PN10 200MM FBFV (B. STM/RSD FLG)039923779809NLFT05LView 2DLead
    200MMFD57750PN16 200MM FBFV (B. STM/RSD FLG)039923779847NLFT06LView 2DLead
    200MMFD57753PN10 200MM FBFV (L/L HDL/RSD FLG)039923780010NLFT35LView 2DLead
    200MMFD57753PN16 200MM FBFV (L/L HDL/RSD FLG)039923780270NLFT36LView 2DLead
    200MMFD57755PN10 200MM FBFV (GEAR OP/RSD FLG)039923780188NLFT55LView 2DLead
    200MMFD57755PN16 200MM FBFV (GEAR OP/RSD FLG)039923780225NLFT56LView 2DLead
    250MMFD57750PN10 250MM FBFV (B. STM/RSD FLG)039923779816NLFT05MView 2DLead
    250MMFD57750PN16 250MM FBFV (B. STM/RSD FLG)039923779854NLFT06MView 2DLead
    250MMFD57755PN10 250MM FBFV (GEAR OP/RSD FLG)039923780195NLFT55MView 2DLead
    250MMFD57755PN16 250MM FBFV (GEAR OP/RSD FLG)039923780232NLFT56MView 2DLead
    300MMFD57750PN10 300MM FBFV (B. STM/RSD FLG)039923779823NLFT05NView 2DLead
    300MMFD57750PN16 300MM FBFV (B. STM/RSD FLG)039923779861NLFT06NView 2DLead
    300MMFD57755PN10 300MM FBFV (GEAR OP/RSD FLG)039923780201NLFT55NView 2DLead
    300MMFD57755PN16 300MM FBFV (GEAR OP/RSD FLG)039923780249NLFT56NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226