• Butterfly Valve - Ductile Iron, Flanged, 285 PSI, FD-5765


    Butterfly Valve - Ductile Iron, Flanged, 285 PSI
    The NIBCO® flanged end raised faced type butterfly valve provides bubble-tight shutoff at 285 PSI. The valve is an excellent substitute for gate valves installed in water (200°F or lower) applications such as commercial and some light industrial process applications including HVAC.
    Build Custom Submittal View Submittal Sheet

    • Valve pressure rating 285 psi
    • Max temperature rating 200°F
    • Flanged style
    • EPDM encapsulated ductile iron disc
    • Stainless steel stem with metal bushings
    • Splined drive
    • Extended neck
    • Operating mechanism: Bare stem, infinite position plate and lock, lever lock, manual gear operator
    • Not recommended for steam service
    • Designed to meet MSS SP-67
    • MSS SP-25 (markings)
    • Size range 2" to 12"
    SizeDescriptionUPCNIBCO #BIM/CADProp 65
    65MMFD57650PN10 65MM FBFV (B. STM/RSD FLG)039923779137NLFT00EView 2DLead
    100MMFD57650PN10 100MM FBFV (B. STM/RSD FLG)039923779151NLFT00HView 2DLead
    65MMFD57653PN10 65MM FBFV(L/L HDL/RSD FLG)039923779342NLFT30EView 2DLead
    100MMFD57653PN10 100MM FBFV (L/L HDL/RSD FLG)039923779366NLFT30HView 2DLead
    65MMFD57655PN10 65MM FBFV (GEAR OP/RSD FLG)039923779519NLFT50EView 2DLead
    100MMFD57655PN10 100MM FBFV (GEAR OP/RSD FLG)039923779533NLFT50HView 2DLead
    2FD57650 2 FBFV (BARE STEM/RAISED FLG)039923779021NLFR00DView 2DLead
    2FD57655 2 FBFV (GEAR OP/RAISED FLG)039923779403NLFR50DView 2DLead
    2FD57653 2 FBFV (L/LOCK HDL/RAISED FLG)039923779267NLFR30DView 2DLead
    2 1/2FD57650 21/2 FBFV (BARE STEM/RAISED FLG)039923779038NLFR00EView 2DLead
    2 1/2FD57653 21/2 FBFV(L/LOCK HDL/RAISED FLG)039923779274NLFR30EView 2DLead
    2 1/2FD57655 2 1/2 FBFV (GEAR OP/RAISED FLG)039923779410NLFR50EView 2DLead
    3FD57653 3 FBFV (L/LOCK HDL/RAISED FLG)039923779281NLFR30FView 2DLead
    3FD57655 3 FBFV (GEAR OP/RAISED FLG)039923779427NLFR50FView 2DLead
    3FD57650 3 FBFV (BARE STEM/RAISED FLG)039923779045NLFR00FView 2DLead
    4FD57653 4 FBFV (L/LK HDL/RAISED FLG)039923779298NLFR30HView 2DLead
    4FD57655 4 FBFV (GEAR OP/RAISED FLG)039923779434NLFR50HView 2DLead
    4FD57650 4 FBFV (BARE STEM/RAISED FLG)039923779052NLFR00HView 2DLead
    5FD57653 5 FBFV (L/LOCK HDL/RAISED FLG)039923779304NLFR30JView 2DLead
    5FD57655 5 FBFV (GEAR OP/RAISED FLG)039923779441NLFR50JView 2DLead
    5FD57650 5 FBFV (BARE STEM/RAISED FLG)039923779069NLFR00JView 2DLead
    6FD57653 6 FBFV (L/LOCK HDL/RAISED FLG)039923779311NLFR30KView 2DLead
    6FD57655 6 FBFV (GEAR OP/RAISED FLG)039923779458NLFR50KView 2DLead
    6FD57650 6 FBFV (BARE STEM/RAISED FLG)039923779076NLFR00KView 2DLead
    8FD57653 8 FBFV (L/LOCK HDL/RAISED FLG)039923779328NLFR30LView 2DLead
    8FD57655 8 FBFV (GEAR OP/RAISED FLG)039923779465NLFR50LView 2DLead
    8FD57650 8 FBFV (BARE STEM/RAISED FLG)039923779083NLFR00LView 2DLead
    10FD57655 10 FBFV (GEAR OP/RAISED FLG)039923779472NLFR50MView 2DLead
    10FD57650 10 FBFV (BARE STEM/RAISED FLG)039923779090NLFR00MView 2DLead
    12FD57655 12 FBFV (GEAR OP/RAISED FLG)039923779489NLFR50NLead
    12FD57650 12 FBFV (BARE STEM/RAISED FLG)039923779106NLFR00NLead
    50FD57650PN10 50MM FBFV (B. STM/RSD FLG)039923779120NLFT00DView 2DLead
    50FD57653PN10 50MM FBFV (L/L HDL/RSD FLG)039923779335NLFT30DView 2DLead
    50FD57655PN10 50MM FBFV (GEAR OP/RSD FLG)039923779502NLFT50DView 2DLead
    80MMFD57650PN10 80MM FBFV (B. STM/RSD FLG)039923779144NLFT00FView 2DLead
    80MMFD57653PN10 80MM FBFV (L/L HDL/RSD FLG)039923779359NLFT30FView 2DLead
    80MMFD57655PN10 80MM FBFV (GEAR OP/RSD FLG)039923779526NLFT50FView 2DLead
    125MMFD57650PN10 125MM FBFV (B. STM/RSD FLG)039923779168NLFT00JView 2DLead
    125MMFD57653PN10 125MM FBFV (L/L HDL/RSD FLG)039923779373NLFT30JView 2DLead
    125MMFD57655PN10 125MM FBFV (GEAR OP/RSD FLG)039923779540NLFT50JView 2DLead
    150MMFD57650PN10 150MM FBFV (B. STM/RSD FLG)039923779175NLFT00KView 2DLead
    150MMFD57653PN10 150MM FBFV (L/L HDL/RSD FLG)039923779380NLFT30KView 2DLead
    150MMFD57655PN10 150MM FBFV (GEAR OP/RSD FLG)039923779557NLFT50KView 2DLead
    200MMFD57650PN10 200MM FBFV (B. STM/RSD FLG)039923779182NLFT00LView 2DLead
    200MMFD57650PN16 200MM FBFV (B. STM/RSD FLG)039923779229NLFT01LView 2DLead
    200MMFD57653PN10 200MM FBFV (L/L HDL/RSD FLG)039923779397NLFT30LView 2DLead
    200MMFD57653PN16 200MM FBFV (L/L HDL/RSD FLG)039923780263NLFT31LView 2DLead
    200MMFD57655PN10 200MM FBFV (GEAR OP/RSD FLG)039923779564NLFT50LView 2DLead
    200MMFD57655PN16 200MM FBFV (GEAR OP/RSD FLG)039923779601NLFT51LView 2DLead
    250MMFD57650PN10 250MM FBFV (B. STM/RSD FLG)039923779199NLFT00MView 2DLead
    250MMFD57650PN16 250MM FBFV (B. STM/RSD FLG)039923779236NLFT01MView 2DLead
    250MMFD57655PN10 250MM FBFV (GEAR OP/RSD FLG)039923779571NLFT50MView 2DLead
    250MMFD57655PN16 250MM FBFV (GEAR OP/RSD FLG)039923779618NLFT51MView 2DLead
    300MMFD57650PN10 300MM FBFV (B. STM/RSD FLG)039923779205NLFT00NView 2DLead
    300MMFD57650PN16 300MM FBFV (B. STM/RSD FLG)039923779243NLFT01NView 2DLead
    300MMFD57655PN10 300MM FBFV (GEAR OP/RSD FLG)039923779588NLFT50NView 2DLead
    300MMFD57655PN16 300MM FBFV (GEAR OP/RSD FLG)039923779625NLFT51NView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226