Skip Navigation Links
  • Stainless Steel Ball Valves

    Stainless Steel Ball Valves for use in industrial process and general utility applications. Chemical, Petrochemical, Steam, Gas, Water and other general utility services.

  • Three-Piece Stainless Steel Ball Valve – Full Port, Socket Weld End Connection

    K-595-S6-R-66-LL

    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Socket weld end connections
    • Conforms to MSS SP-110
    • Size range ¼” to 2”

    Three-Piece Stainless Steel Ball Valve – Full Port, Socket Weld End Connection

    Three-Piece Stainless Steel Ball Valve – Socket Weld ISO Mount

    KM-595-S6-R-66

    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Cast ISO mounting pad, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Socket weld end connections
    • Conforms to MSS SP-110
    • Size range ¼" to 2"

    Three-Piece Stainless Steel Ball Valve – Socket Weld ISO Mount

    Two-Piece Stainless Steel Ball Valve – Full Port

    T-585-S6-R-66-LL

    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Cast ISO mounting pad, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range ¼" to 2"

    Two-Piece Stainless Steel Ball Valve – Full Port

    Three-Piece Stainless Steel Ball Valve – Full Port, Threaded

    T-595-S6-R-66-LL

    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range ¼" to 2"

    Three-Piece Stainless Steel Ball Valve – Full Port, Threaded

    Three-Piece Stainless Steel Ball Valve – Threaded ISO Mount

    TM-595-S6-R-66

    • Valve pressure rating 1000 psi 69 bar non-shock cold working pressure, Max temperature rating 400°F, Full port, Cast ISO mounting pad, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range ¼" to 2"

    Three-Piece Stainless Steel Ball Valve – Threaded ISO Mount
    • enewsletter signup

  • 5 year 125% warranty