Skip Navigation Links
  • Stainless Steel Ball Valves

    Stainless Steel Ball Valves for use in industrial process and general utility applications. Chemical, Petrochemical, Steam, Gas, Water and other general utility services.

  • Unibody Stainless Steel Ball Valve – Class 150, Conventional Port

    F-510-S6-R-66-FS

    • Valve pressure rating 275 psi 19 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 150 flanged end connections
    • Conforms to MSS SP 72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range ½" to 12"

    Unibody Stainless Steel Ball Valve – Class 150, Conventional Port

    Split-body Stainless Steel Ball Valve – Full Port, Class 150

    F-515-S6-F-66-FS

    • Valve pressure rating 275 psi 19 bar non-shock cold working pressure, Max temperature rating 400°F, Split body, full port design, Blowout-proof stem, Stainless steel ball and stem, Multiple V-ring packing, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 150 flanged end connections
    • Conforms to MSS SP 72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range ½" to 12"

    Split-body Stainless Steel Ball Valve – Full Port, Class 150

    Unibody Carbon Steel Ball Valve – Class 300, Fire Safe

    F-530-S6-R-66-FS

    • Valve pressure rating 720 psi 50 bar non-shock cold working pressure, Max temperature rating 400°F, Conventional port, Blowout-proof stem, Stainless steel ball and stem, Mounting pad, Fire safe, Vented ball, Locking handle or manual gear operator, Class 300 flanged end connections
    • Conforms to MSS SP 72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range ½” to 10”

    Unibody Carbon Steel Ball Valve – Class 300, Fire Safe

    Split-body Stainless Steel Ball Valve – Fire Safe, Class 300

    F-535-S6-F-66-FS

    • Valve pressure rating 720 psi 50 bar non-shock cold working pressure, Max temperature rating 400°F, Split body, full port design, Blowout-proof stem, Stainless steel ball and stem, Multiple V-ring packing, Mounting pad, Vented ball, Locking handle or manual gear operator, Class 300 flanged end connections
    • Conforms to MSS SP 72, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range ½" to 12"

    Split-body Stainless Steel Ball Valve – Fire Safe, Class 300
    • enewsletter signup

  • 5 year 125% warranty