Gas Ball Valve – Flare x Flare, Lever Handle
GBVA
The NIBCO® brass gas ball valve is recommended for use with indoor gas appliance service. The two-piece valve meets the standards for indoor gas appliance connections, and is certified for use with natural, manufactured, mixed, liquefied petroleum and LP gas/air mixtures.
The NIBCO® brass gas ball valve is recommended for use with indoor gas appliance service. The two-piece valve meets the standards for indoor gas appliance connections, and is certified for use with natural, manufactured, mixed, liquefied petroleum and LP gas/air mixtures.
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x female end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information.
Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
- Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure
- Quarter-turn
- RPTFE seat
- Flare x flare end connections
- 1/2 psi for indoor appliance connections per ANSI Z21.15 and CSA 9.1
- 5 psi for indoor shutoff per CGA 91-002 and ASME B16.44
- Size range 3/8” or ½” flare x 3/8” or ½” FPT
| Size | Description | Handle Type | UPC | NIBCO # |
| 1/2 X 1/2 | GBVA 1/2 FL X 1/2 FIP GAS BV W/LEVER HDL | Aluminum Lever Handle | 039923279316 | N012616 |