Skip Navigation Links
  • Ball Valve – Bronze, 200 PSI, Copper Stubout

    PS585-70


    The NIBCO® Press System® bronze ball valve features press x press male end connections for quick and easy joinery to female press connections. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux.

    • Valve pressure rating 200 psi/13.8 bar non shock cold working pressure
    • Maximum service temperature 250°F
    • Two-piece body
    • Full port
    • Bronze stem
    • Blowout-proof stem
    • Press x press male end connections
    • Dezincification resistant
    • Conforms to MSS SP-110
    • Size range ½” to 2”
    • SKU
    SizeDescriptionHandle TypeUPCNIBCO #
    1/2PS58570 1/2 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233288NR84006
    3/4PS58570 3/4 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233295NR84008
    1PS58570 1 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233301NR8400A
    1 1/4PS58570 1 1/4 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233318NR8410B
    1 1/2PS58570 1 1/2 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233325NR8410C
    2PS58570 2 BV W/2" COPPER STUB ENDSCS Standard Lever Handle039923233332NR8410D
    NIBCO® Press System® is a registered trademark of NIBCO INC.
    • enewsletter signup