• Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece, TPC-1805


    Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece
    NIBCO makes it easy to balance mechanical and plumbing systems with our new lead-free and dezincification-resistant manual balancing valve. Our lead-free 1805 Series fixed orifice manual balancing valve is faster and easier to set because it does not require any special calculators or meters. Integral pressure temperature ports provide a direct readout across the orifice; optimum flow is quickly and accurately determined by simply measuring the differential pressure. The NIBCO® 1805 manual balancing valves are equipped with a union end that will provide up to a double reduction in inlet connection size. A isolation feature and a memory stop is also provided for system maintenance. The integral memory stop will return the system its origional setting upon completion.
    Build Custom Submittal View Submittal Sheet

    • Maximum Working Pressure 200 psi @ 230°F
    • Maximum temperature rating 250°F at 150 psi
    • Lead-free*
    • PTFE Seats
    • EPDM O-ring
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"
    SizeDescriptionUPCNIBCO #Prop 65
    1/2TPC1805V1 1/2FPT X 1/2PC BDY VB1025LF039923401755NMF426A66Lead
    1/2TPC1805V2 1/2FPT X 1/2PC BDY VB1043LF039923401762NMF426B66Lead
    1/2 X 3/4TPC1805V4 1/2FPT X 3/4PC BDY V075055LF039923401830NMF428D86Lead
    1/2 X 1TPC1805V5 1/2FPT X 1PC BDY V100040LF039923401854NMF42AAA6Lead
    1/2 X 1TPC1805V3 1/2FPT X 1PC BDY V075040LF039923409270NMF428CA6Lead
    1/2 X 1TPC1805V4 1/2FPT X 1PC BDY V075055LF039923409287NMF428DA6Lead
    1/2 X 3/4TPC1805V1 1/2FPT X 3/4PC BDY VB1025LF039923401779NMF428A86Lead
    1/2 X 3/4TPC1805V2 1/2FPT X 3/4PC BDY VB1043LF039923401793NMF428B86Lead
    1/2 X 3/4TPC1805V3 1/2FPT X 3/4PC BDY V075040LF039923401816NMF428C86Lead
    3/4 X 1TPC1805V5 3/4FPT X 1PC BDY V100040LF039923401861NMF42AAA8Lead
    3/4 X 1TPC1805V3 3/4FPT X 1PC BDY V075040LF039923409294NMF428CA8Lead
    3/4 X 1TPC1805V4 3/4FPT X 1PC BDY V075055LF039923409300NMF428DA8Lead
    3/4TPC1805V1 3/4FPT X 3/4PC BDY VB1025LF039923401786NMF428A88Lead
    3/4TPC1805V2 3/4FPT X 3/4PC BDY VB1043LF039923401809NMF428B88Lead
    3/4TPC1805V3 3/4FPT X 3/4PC BDY V075040LF039923401823NMF428C88Lead
    3/4TPC1805V4 3/4FPT X 3/4PC BDY V075055LF039923401847NMF428D88Lead
    1TPC1805V3 1FPT X 1PC BDY V075040LF039923409256NMF428CAALead
    1TPC1805V4 1FPT X 1PC BDY V075055LF039923409263NMF428DAALead
    1TPC1805V5 1FPT X 1PC BDY V100040LF039923401878NMF42AAAALead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226