• FLO-BOSS® Manual Balancing Valves

    Globe style balancing valve for use in HVAC or plumbing systems. Balanced system ensures a comfortable indoor climate.

  • Sort by:

    Balancing Valve - Globe, Solder Ends

    Balancing Valve - Globe, Solder Ends

    S-1710
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Low Flow, Solder Ends

    Balancing Valve - Globe, Low Flow, Solder Ends

    S-1710L
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Low flow, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size: 1/2"


    Balancing Valve - Manual, Solder End

    Balancing Valve - Manual, Solder End

    S-1810
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, DZR Brass body and internal components, Disc Seat - PTFE, EPDM O-Ring, Solder ends per ASME B16.22, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead-Free, Solder Ends

    Balancing Valve - Manual, Lead-Free, Solder Ends

    S-1810-LF
    • Maximum temperature rating 260°F at 150 psi, 300 psi non-shock cold working pressure, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Solder ends per ASME B16.22, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Threaded Ends

    Balancing Valve - Globe, Threaded Ends

    T-1710
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female NPT thread end connection, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • Size range: 1/2" to 2"


    Balancing Valve - Globe, Low Flow, Threaded Ends

    Balancing Valve - Globe, Low Flow, Threaded Ends

    T-1710L
    • 240 psi non-shock cold working pressure, Maximum Temperature 250°F at 240 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Low flow, Female NPT thread end connection, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • Size: 1/2"


    Balancing Valve - Manual, Threaded Ends

    Balancing Valve - Manual, Threaded Ends

    T-1810
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, DZR Brass body and internal components, Disc Seat - PTFE, EPDM O-Ring, NPT Threaded Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free, Threaded Ends

    Balancing Valve - Manual, Lead Free, Threaded Ends

    T-1810-LF
    • 300 psi non-shock cold working pressure, Maximum temperature rating 260°F at 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, NPT Threaded Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Threaded x Press

    Balancing Valve - Manual, Threaded x Press

    TPC-1810
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F at 150 psi, Dezincification resistant, Disc Seat - PTFE, Threaded x Press Ends, EPDM O-Ring, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"