• FLO-BOSS® Manual Balancing Valves

    Globe style balancing valve for use in HVAC or plumbing systems. Balanced system ensures a comfortable indoor climate.

  • Sort by:

    Balancing Valve - Manual, Lead Free Brass, Press Body x Sweat Tailpiece, Stainless Steel Ball and Stem

    Balancing Valve - Manual, Lead Free Brass, Press Body x Sweat Tailpiece, Stainless Steel Ball and Stem

    SPC-1805-66
    • Maximum Working Pressure 200 psi @ 230°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring, Stainless Steel Ball and Stem
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, FPT Body x Sweat Tailpiece

    Balancing Valve - Manual, Lead Free Brass, FPT Body x Sweat Tailpiece

    ST-1805
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, FPT Body x Sweat Tailpiece, Stainless Steel Ball and Stem

    Balancing Valve - Manual, Lead Free Brass, FPT Body x Sweat Tailpiece, Stainless Steel Ball and Stem

    ST-1805-66
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring, Stainless Steel Ball and Stem
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, FPT Body x FPT Tailpiece

    Balancing Valve - Manual, Lead Free Brass, FPT Body x FPT Tailpiece

    T-1805
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, FPT Body x FPT Tailpiece, Stainless Steel Ball and Stem

    Balancing Valve - Manual, Lead Free Brass, FPT Body x FPT Tailpiece, Stainless Steel Ball and Stem

    T-1805-66
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring, Stainless Steel Ball and Stem
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece

    Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece

    TPC-1805
    • Maximum Working Pressure 200 psi @ 230°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece, Stainless Steel Ball and Stem

    Balancing Valve - Manual, Lead Free Brass, Press Body x FPT Tailpiece, Stainless Steel Ball and Stem

    TPC-1805-66
    • Maximum Working Pressure 200 psi @ 230°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring, Stainless Steel Ball and Stem
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, Sweat Body x FPT Tailpiece

    Balancing Valve - Manual, Lead Free Brass, Sweat Body x FPT Tailpiece

    TS-1805
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead Free Brass, Sweat Body x FPT Tailpiece, Stainless Steel Ball and Stem

    Balancing Valve - Manual, Lead Free Brass, Sweat Body x FPT Tailpiece, Stainless Steel Ball and Stem

    TS-1805-66
    • Maximum Working Pressure 600 psi @ 100°F, Maximum temperature rating 250°F at 150 psi, Lead-free*, PTFE Seats, EPDM O-ring, Stainless Steel Ball and Stem
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Flanged

    Balancing Valve - Manual, Flanged

    F737A
    • 240 psi non-shock cold working pressure, Maximum temperature rating 250°F at 175 psi, EPDM elastomeric coated disc, Integral internal memory stop, Flanged end connections, Durable iron body and bonnet, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MF
    • ASME B16.1, ANSI Class 125 flanges
    • Size range: 2" to 12"


    Circuit Balancing Valve - Ductile Iron, Fixed Orifice, Flanged

    Circuit Balancing Valve - Ductile Iron, Fixed Orifice, Flanged

    F739
    • Rated at 230 PSI Non Shock Cold Working Pressure, Maximum temperature rating 250°F at 175 psi, Durable ductile iron body and bonnet, EPDM coated disc, Integral internal memory stop, PTFE + EPDM stem seal, Flanged end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ANSI Class 150 flanges
    • Size range: 2" to 12"


    Balancing Valve - Manual, Grooved

    Balancing Valve - Manual, Grooved

    G737A
    • 240 psi non-shock cold working pressure, Maximum temperature rating 250°F at 175 psi, Non-rising stem, EPDM elastomeric coated disc, Integral internal memory stop, Grooved end connections, Durable iron body and bonnet, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MG
    • ASME B16.1, ANSI/AWWA C606 groove dimensions for IPS pipe
    • Size range: 2" to 12"


    Balancing Valve - Manual, Press Ends

    Balancing Valve - Manual, Press Ends

    PC-1810
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F at 150 psi, Dezincification resistant, Disc Seat - PTFE, EPDM O-Ring, Press Ends, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® M
    • Size range: 1/2" to 2"


    Balancing Valve - Manual, Lead-Free, Press Ends

    Balancing Valve - Manual, Lead-Free, Press Ends

    PC-1810-LF
    • 200 psi non-shock cold working pressure, Maximum temperature rating 250°F at 150 psi, Dezincification resistant, Lead-free*, Disc Seat - PTFE, EPDM O-Ring, Press Ends, FLO-BOSS® MLF
    • Third-party certified to NSF/ANSI 61 and 372
    • Size range: 1/2" to 2"


    Balancing Valve - Mini, Globe, Solder Ends

    Balancing Valve - Mini, Globe, Solder Ends

    S-1709
    • 125 psi non-shock cold working pressure, Maximum Temperature 250°F at 125 psi, EPDM O-ring, Two integral test ports, Dezincification resistant, Female solder end connections, Use in U.S. drinking water applications is prohibited after January 3, 2014, FLO-BOSS® MV
    • ASME B16.18 (solder ends)
    • Size range: 1/2" and 3/4"