• Push-to-Connect Valves

    NIBCO® Push valve offering includes ball valves. The push-to-connect system creates a simple and secure connection without any soldering, crimping or joining materials. Just push the connection tube into the valve until it stops. Push valves can be joined with copper, CPVC-CTS or PEX.

    Push Fittings
  • Sort by:

    Flexible Connectors - Push Water Heater Connector w/Ball Valve

    Flexible Connectors - Push Water Heater Connector w/Ball Valve

    PFP-FLEX18FIP
    • Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing, Push x FIP end connections
    • Third-party certified to NSF/ANSI 61 and 372, IGC-157
    • Size range 1/2" to 3/4"


    Check Valve - Inline, Lead-Free*, PUSH Ends

    Check Valve - Inline, Lead-Free*, PUSH Ends

    P480W-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression with Flexible Hose

    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression with Flexible Hose

    P7180FX-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • 1/2 PUSH x 1/2 FIP x 20", 1/2 PUSH x 7/8 FIP x 12"


    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression

    Supply Stop Valve - Lead Free*, Straight, PUSH x Compression

    P7180-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" x 3/8


    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose

    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression with Flexible Hose

    P7185FX-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • 1/2 PUSH x 1/2 FIP x 20", 1/2 PUSH x 7/8 FIP x 12"


    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression

    Supply Stop Valve - Lead Free*, Angle, PUSH x Compression

    P7185-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" x 3/8


    Ball Valve - Push x Push, Lead Free*

    Ball Valve - Push x Push, Lead Free*

    PFP-200A-LF
    • Full port, Blowout-proof stem, Standard lever handle, Lead-free*, Dezincification resistant, Removable and reusable, 200 psi and 200°F, For use with copper, CPVC-CTS or PEX tubing
    • Third-party certified to NSF/ANSI 61 and 372, IAPMO IGC-157
    • Size range 1/2" to 1"


    Ball Valve with Drain - Lead-Free*, PUSH x PUSH

    Ball Valve with Drain - Lead-Free*, PUSH x PUSH

    PFP-200-D-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    SlipValve - Lead-Free*, PUSH x PUSH

    SlipValve - Lead-Free*, PUSH x PUSH

    PFP-200-S-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Washing Machine Ball Valve - Lead Free*, PUSH x Male Garden Hose Threads

    Washing Machine Ball Valve - Lead Free*, PUSH x Male Garden Hose Threads

    PWMV-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Ball Valve - Lead-Free*, PUSH x Female Pipe Threads

    Ball Valve - Lead-Free*, PUSH x Female Pipe Threads

    TP-FP200-LF
    • Lead-free*, Dezincification resistant
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"



  • Filter Results