Skip Navigation Links
  • Radiant Heat Panels

    Radiant heat panels for PEX radiant heat systems include pump, thermostat, relay, limit switch, temperature gauge and installation manual. Panels are pre-assembled and tested.

  • Radiant Heat Panel - Single Zone, 30,000 BTU/hr.

    RHP

    • Single zone, Up to 30,000 BTU/hr., Up to 1,250 sq. ft., Up to 5 loops of 250 ft. PEX ½" piping, Mixing device not included, Thermostat to activate the relay, Limit switch which can be set for protection at 130° for floor heating or at 180° for baseboard heating, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 13” wide, 12” tall, 6” deep

    Radiant Heat Panel - Single Zone, 30,000 BTU/hr.

    Radiant Heat Panel - Single Zone, 30,000 BTU/hr.

    RHP-1

    • Single zone, Up to 30,000 BTU/hr., Up to 1,250 sq. ft., Up to 5 loops of 250 ft. PEX ½" piping, Pre-wired thermostat to activate the relay, Floor temperature sensor, Mixing valve to control the supply water temperature to the floor, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 13” wide, 12” tall, 6” deep

    Radiant Heat Panel - Single Zone, 30,000 BTU/hr.

    Radiant Heat Panel - Single Zone, 50,000 BTU/hr.

    RHP-2

    • Single zone, Up to 5,000 sq. ft., Up to 50,000 BTU/hr., Up to 10 loops of 250 ft. PEX ½” piping, Pre-wired thermostat to activate the relay, Floor temperature sensor, Mixing valve to control the supply water temperature to the floor, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 13” wide, 12” tall, 6” deep

    Radiant Heat Panel - Single Zone, 50,000 BTU/hr.

    Radiant Heat Panel - 2, 3 or 4 Zones, 50,000 BTU/hr.

    RHP-2-4

    • Controls 2, 3 or 4 zones with addition of zone kit (PX10246), Up to 5,000 sq. ft., Up to 50,000 BTU/hr., Up to 10 loops of 250 ft. PEX ½” piping, Floor temperature sensor, Mixing valve to control the supply water temperature to the floor, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 13” wide, 12” tall, 6” deep

    Radiant Heat Panel - 2, 3 or 4 Zones, 50,000 BTU/hr.

    Radiant Heat Panel – Tankless, Single Zone, 50,000 BTU/hr.

    RHP-2-T

    • Single zone, For tankless heat source, Up to 50,000 BTU/hr., Up to 2,500 sq. ft., Up to 10 loops of 250 ft. PEX ½” piping, Pre-wired thermostat to activate the relay, Floor temperature sensor, Mixing valve to control the supply water temperature to the floor, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 16” wide, 18” tall, 7½” deep

    Radiant Heat Panel – Tankless, Single Zone, 50,000 BTU/hr.

    Radiant Heat Panel, Single Zone, 100,000 BTU/hr.

    RHP-3

    • Single zone, Up to 100,000 BTU/hr., Up to 5,000 sq. ft., Up to 20 loops of 250 ft. PEX ½" piping, Pre-wired thermostat to activate the relay, Floor temperature sensor, Mixing valve to control the supply water temperature to the floor, Open or closed system, Pump to move the heated fluid, Relay to operate the pump, Timer to allow for periodic summer activation, Temperature gauge, Pre-engineered for dependability using proven components, Pre-assembled and tested for leak free consistency, Pre-wired to facilitate fast start ups, Compact for minimal size
    • Size 16” wide, 18” tall, 7½” deep

    Radiant Heat Panel, Single Zone, 100,000 BTU/hr.
    • enewsletter signup

  • PEX Stainless Steel Sleeves