Radiant Heat
PEX radiant heat systems provide safe, energy-efficient heating options. In a radiant heat system, heated water is distributed through PEX tubing which is installed in the floor. The water is heated from a heat source which is typically a water heater or boiler. Find all the accessories, heat kits and panels, pumps, mixing valves and heat transfer plates. NIBCO® PEX tubing, fittings, valves, and manifolds are designed to be used as a complete system.