Skip Navigation Links
  • Radiant Tubing

    PEX tubing in spool, coil or stick for radiant heat systems, including Barrier-PEX for use with ferrous metal heat sources.

  • Barrier-PEX Tubing – Orange

    NP75 Coils

    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • ½", 5/8", ¾", and 1" tube sizes available

    Barrier-PEX Tubing – Orange

    Barrier-PEX Tubing – Orange

    NP75 Sticks

    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • ½", ¾" and 1" tube sizes available

    Barrier-PEX Tubing – Orange
    • enewsletter signup

  • PEX Stainless Steel Sleeves