• PEX Tubing - Terra Cotta, NP65 Coils


    PEX Tubing - Terra Cotta
    NIBCO® PEX terra cotta tube in various sizes and coil lengths is the ideal choice for a wide range of residential and commercial plumbing applications. PEX tube is a safe, economical and energy-efficient piping alternative for water distribution, radiant floor heating, municipal water supply, geothermal climate control, snow melt and drip irrigation. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.

    • Pressure/temperature rating 160 psi at 73°F
    • Pressure/temperature rating 100 psi at 180°F
    • Pressure/temperature rating 80 psi at 200°F
    • NSF-pw
    • Complies with ASTM F876
    • Complies with ASTM F877
    • Complies with ASTM F1807
    • Complies with ASTM F2159
    • Complies with ASTM F2023
    • CSA B137.5
    • Certified by UPC
    • SDR-9
    • ¼", 3/8", ½", 5/8", ¾", 1" and 1¼" tube sizes available
    SizeDescriptionUPCNIBCO #
    1/4 X 100NP65 1/4 X 100 COIL TERRA COTTA TUBE039923264794PX40501
    1/4 X 300NP65 1/4 X 300 COIL TERRA COTTA TUBE039923256928PX40502
    1/4 X 500NP65 1/4 X 500 COIL TERRA COTTA TUBE039923256935PX40503
    1/4 X 1000NP65 1/4 X 1000 COIL TERRA COTTA TUBE039923256959PX40504
    1/4 X 25NP65 1/4 X 25 COIL TERRA COTTA TUBE039923258427PX60504
    1/4 X 50NP65 1/4 X 50 COIL TERRA COTTA TUBE039923258434PX60505
    3/8 X 600NP65 3/8 X 600 COIL TERRA COTTA TUBE039923257000PX40511
    3/8 X 1000NP65 3/8 X 1000 COIL TERRA COTTA TUBE039923264893PX40512
    3/8 X 100NP65 3/8 X 100 COIL TERRA COTTA TUBE039923264862PX40505
    3/8 X 25NP65 3/8 X 25 COIL TERRA COTTA TUBE039923258465PX60509
    3/8 X 200NP65 3/8 X 200 COIL TERRA COTTA TUBE039923256966PX40506
    3/8 X 50NP65 3/8 X 50 COIL TERRA COTTA TUBE039923258472PX60510
    3/8 X 250NP65 3/8 X 250 COIL TERRA COTTA TUBE039923264879PX40507
    3/8 X 300NP65 3/8 X 300 COIL TERRA COTTA TUBE039923256973PX40508
    3/8 X 350NP65 3/8 X 350 COIL TERRA COTTA TUBE039923256980PX40509
    3/8 X 500NP65 3/8 X 500 COIL TERRA COTTA TUBE039923264886PX40510
    1/2 X 100NP65 1/2 X 100 COIL TERRA COTTA TUBE039923264749PX40514
    1/2 X 200NP65 1/2 X 200 COIL TERRA COTTA TUBE039923257031PX40516
    1/2 X 250NP65 1/2 X 250 COIL TERRA COTTA TUBE039923264756PX40518
    1/2 X 300NP65 1/2 X 300 COIL TERRA COTTA TUBE039923257079PX40519
    1/2 X 500NP65 1/2 X 500 COIL TERRA COTTA TUBE039923264763PX40520
    1/2 X 600NP65 1/2 X 600 COIL TERRA COTTA TUBE039923257123PX40521
    1/2 X 1000NP65 1/2 X 1000 COIL TERRA COTTA TUBE039923264770PX40522
    1/2 X 1200NP65 1/2 X 1200 COIL TERRA COTTA TUBE039923257161PX40523
    1/2 X 350NP65 1/2 X 350 COIL TERRA COTTA TUBE039923271204PX40564
    1/2 X 25NP65 1/2 X 25 COIL TERRA COTTA TUBE039923258557PX60515
    1/2 X 40NP65 1/2 X 40 COIL TERRA COTTA TUBE039923274007PX60516
    1/2 X 50NP65 1/2 X 50 COIL TERRA COTTA TUBE039923258564PX60517
    5/8 X 250NP65 5/8 X 250 COIL TERRA COTTA TUBE039923257178PX40524
    5/8 X 600NP65 5/8 X 600 COIL TERRA COTTA TUBE039923257185PX40527
    5/8 X 1200NP65 5/8 X 1200 COIL TERRA COTTA TUBE039923257192PX40529
    3/4 X 100NP65 3/4 X 100 COIL TERRA COTTA TUBE039923264817PX40530
    3/4 X 150NP65 3/4 X 150 COIL TERRA COTTA TUBE039923257239PX40531
    3/4 X 200NP65 3/4 X 200 COIL TERRA COTTA TUBE039923257246PX40532
    3/4 X 210NP65 3/4 X 210 COIL TERRA COTTA TUBE039923257253PX40533
    3/4 X 250NP65 3/4 X 250 COIL TERRA COTTA TUBE039923264824PX40534
    3/4 X 300NP65 3/4 X 300 COIL TERRA COTTA TUBE039923257260PX40535
    3/4 X 350NP65 3/4 X 350 COIL TERRA COTTA TUBE039923257277PX40536
    3/4 X 400NP65 3/4 X 400 COIL TERRA COTTA TUBE039923257284PX40537
    3/4 X 500NP65 3/4 X 500 COIL TERRA COTTA TUBE039923264831PX40538
    3/4 X 600NP65 3/4 X 600 COIL TERRA COTTA TUBE039923257307PX40539
    3/4 X 1000NP65 3/4 X 1000 COIL TERRA COTTA TUBE039923264848PX40540
    3/4 X 25NP65 3/4 X 25 COIL TERRA COTTA TUBE039923258649PX60522
    3/4 X 40NP65 3/4 X 40 COIL TERRA COTTA TUBE039923274021PX60523
    3/4 X 50NP65 3/4 X 50 COIL TERRA COTTA TUBE039923258656PX60524
    3/4 X 125NP65 3/4 X 125 COIL TERRA COTTA TUBE039923331946PX40541
    1 X 100NP65 1 X 100 COIL TERRA COTTA TUBE039923264701PX40542
    1 X 150NP65 1 X 150 COIL TERRA COTTA TUBE039923257321PX40544
    1 X 200NP65 1 X 200 COIL TERRA COTTA TUBE039923257338PX40545
    1 X 250NP65 1 X 250 COIL TERRA COTTA TUBE039923264725PX40546
    1 X 275NP65 1 X 275 COIL TERRA COTTA TUBE039923257345PX40547
    1 X 300NP65 1 X 300 COIL TERRA COTTA TUBE039923257352PX40548
    1 X 380NP65 1 X 380 COIL TERRA COTTA TUBE039923257369PX40549
    1 X 400NP65 1 X 400 COIL TERRA COTTA TUBE039923257376PX40550
    1 X 500NP65 1 X 500 COIL TERRA COTTA TUBE039923264718PX40551
    1 X 5000NP65 1 X 5000 COIL TERRA COTTA PIPE039923274465PX40560
    1 X 25NP65 1 X 25 COIL TERRA COTTA TUBE039923258694PX60528
    1 X 50NP65 1 X 50 COIL TERRA COTTA TUBE039923258700PX60530
    1 1/4 X 100NP65 1 1/4 X 100 COIL TERRA COTTA TUBE039923264916PX40554
    1 1/4 X 250NP65 1 1/4 X 250 COIL TERRA COTTATUBE039923264923PX40555

    NIBCO® PEX Piping Systems Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. PEX Piping Systems

    NIBCO INC. warrants that when NIBCO® PEX tube is used with NIBCO® PEX fittings, and NIBCO® valves and installation accessories, they will, under normal conditions, use and service in potable water and radiant heat systems, be free from defects in materials and workmanship for a period of twenty-five (25) years from the date of purchase when installed by a licensed professional contractor. This 25-year warranty is voided if any non-NIBCO products are used in the PEX system. NIBCO INC. warrants NIBCO PEX tube, when used under normal conditions, use and service in potable water and radiant heat systems with brass insert fittings meeting NSF/ANSI 61, ASTM F1807 and ASTM F877 to be free from defects in materials and workmanship for a period of ten (10) years form the date of purchase. NIBCO INC. warrants NIBCO® PEX fittings, manifolds, transition fittings and valves under normal conditions, use and service in potable water and radiant heat systems, to be free from defects in materials and workmanship for a period of ten (10) years from the date of purchase. NIBCO INC. warrants NIBCO® associated hardware and tools for a period of 90 days from the date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said tube, fittings or accessories, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said tube, fitting or accessory is defective, a replacement shall be mailed free of charge to the owner.

    IN ORDER FOR THIS LIMITED WARRANTY TO APPLY, THE ABOVE REFERENCED PRODUCTS MUST BE INSTALLED BY A LICENSED PROFESSIONAL PLUMBER IN ACCORDANCE WITH NIBCO INSTALLATION INSTRUCTIONS AND IN COMPLIANCE WITH ALL APPLICABLE CODE REQUIREMENTS. FAILURE TO DO SO WILL VOID ALL APPLICABLE WARRANTIES.

    This warranty does not apply and you do not have a right of reimbursement if the failure or resulting damage is caused by:

    1. breaks, tearing, kinking, gouges, punctures or other external damages before, during, or after installation;
    2. exposure to temperatures and pressures beyond the product ratings as specified on the product or in the NIBCO installation manual;
    3. exposure to damaging chemicals, substances or corrosive water conditions;
    4. damage from abnormal operating conditions;
    5. damage due to accident, abuse, misuse, or unauthorized modification or repair;
    6. improper installation due to worn, damaged, unauthorized or improperly calibrated tools;
    7. components in the plumbing system other than those manufactured or sold by NIBCO;
    8. not designing, installing, inspecting or testing the system in accordance with NIBCO installation instructions at the time of the installation; or
    9. failure to follow applicable code requirements and good plumbing practices.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226