• PEX Potable Water

    PEX tubing in spool, coil or stick for a wide range of residential and commercial plumbing applications, including potable water systems.

  • Sort by:

    PEX Tubing - Red

    PEX Tubing - Red

    NP60 Coils
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 3/8", 1/2", 3/4", 1" and 1-1/4" tube sizes available


    PEX Tubing - White

    PEX Tubing - White

    NP80 Coils
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 34/", 1" and 1-1/4" tube sizes available


    PEX Tubing - Blue

    PEX Tubing - Blue

    NP70 Coils
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 34/", 1" and 1-1/4" tube sizes available


    PEX Tubing - Terra Cotta

    PEX Tubing - Terra Cotta

    NP65 Coils
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 5/8", 3/4", 1" and 1-1/4" tube sizes available


    PEX Tubing - Red

    PEX Tubing - Red

    NP60 Sticks
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 3/8", 1/2", 3/4", 1" and 1-1/4" tube sizes available


    PEX Tubing - White

    PEX Tubing - White

    NP80 Sticks
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 34/", 1" and 1-1/4" tube sizes available


    PEX Tubing - Blue

    PEX Tubing - Blue

    NP70 Sticks
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 34/", 1" and 1-1/4" tube sizes available


    PEX Tubing - Red

    PEX Tubing - Red

    NP60 Spools
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 3/8", 1/2" and 3/4" tube sizes available


    PEX Tubing - Terra Cotta

    PEX Tubing - Terra Cotta

    NP65 Sticks
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 1/4", 3/8", 1/2", 34/", 1" and 1-1/4" tube sizes available


    PEX Tubing - White

    PEX Tubing - White

    NP80 Spools
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • Size range 1/2" x 300-ft.


    PEX Tubing - Blue

    PEX Tubing - Blue

    NP70 Spools
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 3/8", 1/2" and 3/4" tube sizes available


    PEX Tubing - Terra Cotta

    PEX Tubing - Terra Cotta

    NP65 Spools
    • Pressure/temperature rating 160 psi at 73°F, Pressure/temperature rating 100 psi at 180°F, Pressure/temperature rating 80 psi at 200°F
    • NSF-pw, Complies with ASTM F876, Complies with ASTM F877, Complies with ASTM F1807, Complies with ASTM F2159, Complies with ASTM F2023, CSA B137.5, Certified by UPC, SDR-9
    • 3/8", 1/2" and 3/4" tube sizes available


    PEX Tubing - White Icemaker

    PEX Tubing - White Icemaker

    NP80
    • Size range 1/8" x 100-ft.