Skip Navigation Links
  • PEX Crimp Tools

    Crimp tools are used on rings and sleeves to make tube-to-fitting connections in PEX systems. Some include gauges.

  • Crimp Tool - Compact with Gauge

    NP32C

    • 12” handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range 3/8" to ¾"

    Crimp Tool - Compact with Gauge

    Decrimping Tool for Crimp Rings

    NP32DC

    • 8” handle, Compatible with copper crimp rings, Cutting blade will not damage the fitting
    • Size range ½" to 1"

    Decrimping Tool for Crimp Rings

    Crimp Tool - Combo

    NP32MH

    • 17” handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range ½" and ¾"

    Crimp Tool - Combo

    Crimp Tool - Compact

    NP32S

    • 12” handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range ½"

    Crimp Tool - Compact

    Crimp Tool - Combo

    NP33C

    • 12” handle, Compatible with copper crimp rings and copper sleeves, Composite handle with ergonomic no-slip grip
    • Complies with ASTM F1807
    • Size range ½" to ¾"

    Crimp Tool - Combo

    Crimp Tool - Block with Gauge

    NP33C4IN1

    • Compatible with copper crimp rings and copper sleeves
    • Size range 3/8” to 1”

    Crimp Tool - Block with Gauge

    Crimp Tool – PEX, Ratchet

    NP33R

    • 11” handle, Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range ½"

    Crimp Tool – PEX, Ratchet

    Crimp Tool - PEX Standard

    NP32

    • Compatible with copper crimp rings and copper sleeves
    • Complies with ASTM F1807
    • Size range 3/8" to 1"

    Crimp Tool - PEX Standard

    Crimp Tool - Block Combo

    NP32B

    • Compatible with copper crimp rings and copper sleeves
    • Size range 3/8” to 1”

    Crimp Tool - Block Combo
    • enewsletter signup

  • PEX Stainless Steel Sleeves