Skip Navigation Links
  • Adapter - Lead-Free* Brass, Swivel

    NP26BS-LF


    The NIBCO® PEX lead free* brass swivel adapter is designed for use with NIBCO® PEX in potable water and radiant heating systems. The swivel adapter is made of lead-free* silicon bronze alloy and features PEX x straight pipe thread end connections and a brass nut. This fitting provides a means of adapting a threaded connection to a PEX connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.

    • Maximum service temperature 200°F
    • Lead-free*
    • Dezincification resistant
    • Third party certified to NSF-pw Annex G
    • Complies with ASTM F877
    • Complies with ASTM F1807
    • CSA B137.5
    • Size range ½" and ¾"
    • SKU
    SizeDescriptionUPCNIBCO #
    3/4NP26BS-LF 3/4 PEX X NPSM BRASS SWVL ADPT039923300515PX81360E
    • enewsletter signup