Skip Navigation Links
  • PEX Metal Fittings

    PEX brass fittings for PEX radiant heat and water delivery systems include couplings, elbows and tees.

  • Stub-out Elbow - Copper

    NP21

    • Maximum service temperature 200°F
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to ¾"

    Stub-out Elbow - Copper

    Adapter – Lead-Free* Brass, PEX x Male Ends

    NP23-LF

    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Adapter – Lead-Free* Brass, PEX x Male Ends

    Tub/Shower Pressure Connection - Copper

    NP24A

    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to ½"

    Tub/Shower Pressure Connection - Copper

    Elbow - DZR Brass, PEX x MIP

    NP25BE

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Elbow - DZR Brass, PEX x MIP

    Adapter - DZR Brass, Non-Swivel, FIP

    NP26B

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1¼"

    Adapter - DZR Brass, Non-Swivel, FIP

    Elbow - Lead-Free* Brass, Drop Ear, FIP

    NP28-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow - Lead-Free* Brass, Drop Ear, FIP

    Crimp Sleeve - Stainless Steel

    NP50

    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877
    • Size range ½" to 1"

    Crimp Sleeve - Stainless Steel

    Insert Coupling - DZR Brass, PEX Ends

    NP01, NP01R

    • Dezincification resistant, Maximum service temperature 200°F
    • Third-party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8” to 1¼”

    Insert Coupling - DZR Brass, PEX Ends

    Insert Tee - DZR Brass

    NP11, NP11R

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1¼"

    Insert Tee - DZR Brass

    Elbow Adapter – DZR Brass, PEX x Sweat

    NP22F

    • Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1¼"

    Elbow Adapter – DZR Brass, PEX x Sweat

    Adapter – DZR Brass, PEX x Sweat

    NP23

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1¼"

    Adapter – DZR Brass, PEX x Sweat

    Adapter – DZR Brass, PEX x Female Ends

    NP23F

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1¼"

    Adapter – DZR Brass, PEX x Female Ends

    Adapter - Lead-Free* Brass, PEX x MIP

    NP25B-LF

    • Maximum service temperature 200°F, Lead Free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Adapter - Lead-Free* Brass, PEX x MIP

    Insert Coupling - Lead-Free* Brass

    NP01-LF, NP01R-LF

    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Insert Coupling - Lead-Free* Brass

    Insert Tee - Lead-Free* Brass

    NP11-LF, NP11R-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Insert Tee - Lead-Free* Brass
    • enewsletter signup

  • PEX Stainless Steel Sleeves