Skip Navigation Links
  • PEX Metal Fittings

    PEX brass fittings for PEX radiant heat and water delivery systems include couplings, elbows and tees.

  • Insert Elbow - DZR Brass

    NP07, NP07R

    • Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1¼"

    Insert Elbow - DZR Brass

    Multi-Port Header – 4 Outlets

    NP204B

    • 100 psi at 180°F, Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ¾" x ½" outlets

    Multi-Port Header – 4 Outlets

    Stub-out Elbow – Copper with Strap

    NP21S

    • Maximum service temperature 200°F
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to ¾"

    Stub-out Elbow – Copper with Strap

    Adapter - Lead-Free* Brass, Swivel

    NP26BS-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Adapter - Lead-Free* Brass, Swivel

    Adapter - DZR Brass, Swivel

    NP26PS

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Adapter - DZR Brass, Swivel

    Adapter - Lead-Free* Brass, Swivel, Plastic Nut

    NP26PS-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Adapter - Lead-Free* Brass, Swivel, Plastic Nut

    Elbow – Brass, Swivel Adapter

    NP26SE

    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to ¾"

    Elbow – Brass, Swivel Adapter

    Faucet Adapter - DZR Brass

    NP27

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" PEX x ½" NPSM

    Faucet Adapter - DZR Brass

    Elbow – Brass, Swivel, Brass Nut

    NP27B

    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow – Brass, Swivel, Brass Nut

    Brass Core for Swivel Adapter

    NP27BC

    • Maximum service temperature 200°F
    • Size range ½" and ¾"

    Brass Core for Swivel Adapter

    Gasket for Swivel Adapter

    NP27G

    • Maximum service temperature 200°F
    • Size range ½" and ¾"

    Gasket for Swivel Adapter

    Elbow – Brass, Swivel, Plastic Nut

    NP27P

    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow – Brass, Swivel, Plastic Nut

    Elbow – Lead-Free* Brass, Swivel, Plastic Nut

    NP27P-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow – Lead-Free* Brass, Swivel, Plastic Nut

    Elbow Adapter – DZR Brass, Swivel

    NP27SE

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" PEX x ½" NPSM

    Elbow Adapter – DZR Brass, Swivel

    Elbow - DZR Brass, Drop Ear, FIP

    NP28

    • Maximum service temperature 200°F, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Elbow - DZR Brass, Drop Ear, FIP
    • enewsletter signup

  • PEX Stainless Steel Sleeves