Skip Navigation Links
  •  Lead Free PEX Valves

    Lead-free* PEX compact ball valves and supply stop valves are designed for use in PEX piping and radiant heat applications.

  • Mini Ball Valve – Lead-Free* Brass

    NPR50A-LF

    • Valve pressure rating 100 psi at 180°F, Dezincification resistant, Lead-free*
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807
    • Size range ½"

    Mini Ball Valve – Lead-Free* Brass

    Ball Valve – Lead-Free* Brass, Lever Handle

    PXCP400-LF

    • 100 psi at 180°F, Dezincification resistant, Lever handle, Lead-free*
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807
    • Size range ½" to 1"

    Ball Valve – Lead-Free* Brass, Lever Handle
  • Lead Free refers to the wetted surface of pipe, fittings and fixtures in potable water systems that have a weighted average lead content <=0.25% per the Safe Drinking Water Act (Sec. 1417) amended 1-4-2011 and other equivalent state regulations.
    • enewsletter signup

  • NIBCO Lead Free