Skip Navigation Links
  •  Lead Free PEX Fittings

    Lead-free* PEX fittings are designed for use in PEX potable water systems and radiant heat applications.

  • Adapter - Lead-Free* Brass, Swivel

    NP26BS-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Adapter - Lead-Free* Brass, Swivel

    Adapter - Lead-Free* Brass, Swivel, Plastic Nut

    NP26PS-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Adapter - Lead-Free* Brass, Swivel, Plastic Nut

    Elbow – Lead-Free* Brass, Swivel, Plastic Nut

    NP27P-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow – Lead-Free* Brass, Swivel, Plastic Nut

    Insert Elbow - Lead-Free* Brass

    NP07-LF, NP07R-LF

    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Insert Elbow - Lead-Free* Brass

    Insert Plug - Lead-Free* Brass

    NP18-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Insert Plug - Lead-Free* Brass

    Adapter – Lead-Free* Brass, PEX x Male Ends

    NP23-LF

    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Adapter – Lead-Free* Brass, PEX x Male Ends

    Elbow - Lead-Free* Brass, Drop Ear, FIP

    NP28-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½"

    Elbow - Lead-Free* Brass, Drop Ear, FIP

    Adapter - Lead-Free* Brass, PEX x MIP

    NP25B-LF

    • Maximum service temperature 200°F, Lead Free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Adapter - Lead-Free* Brass, PEX x MIP

    Insert Coupling - Lead-Free* Brass

    NP01-LF, NP01R-LF

    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Insert Coupling - Lead-Free* Brass

    Insert Tee - Lead-Free* Brass

    NP11-LF, NP11R-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to 1"

    Insert Tee - Lead-Free* Brass

    Adapter – Lead-Free*, PEX x Sweat

    NP23F-LF

    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Adapter – Lead-Free*, PEX x Sweat

    Elbow - Lead-Free* Brass, PEX x MIP

    NP25BE-LF

    • Lead-free*, Dezincification resistant, Maximum service temperature 200°F
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" and ¾"

    Elbow - Lead-Free* Brass, PEX x MIP

    Adapter - Lead-Free* Brass, Non-Swivel, FIP

    NP26B-LF

    • Maximum service temperature 200°F, Lead-free*, Dezincification resistant
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range ½" to ¾"

    Adapter - Lead-Free* Brass, Non-Swivel, FIP
  • Lead Free refers to the wetted surface of pipe, fittings and fixtures in potable water systems that have a weighted average lead content <=0.25% per the Safe Drinking Water Act (Sec. 1417) amended 1-4-2011 and other equivalent state regulations.
    • enewsletter signup

  • NIBCO Lead Free