Skip Navigation Links
  • Lead Free PEX

    Lead Free PEX

    NIBCO offers the lead-free* PEX system for radiant heat or water delivery systems. Choose fittings and valves made from lead-free* materials, and featuring PEX end connections.

  • Lead Free refers to the wetted surface of pipe, fittings and fixtures in potable water systems that have a weighted average lead content <=0.25% per the Safe Drinking Water Act (Sec. 1417) amended 1-4-2011 and other equivalent state regulations.
    • enewsletter signup

  • PEX Stainless Steel Sleeves

  • The new lead-free national law is approaching…
    Days 'til January 4, 2014