Skip Navigation Links
  • Chemtrol® Red Kynar® PVDF

    Kynar® red polyvinylidene fluoride (PVDF) is ideal for use with hot corrosive liquids, chemical processing, industrial plating, and waste treatment systems. Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. The red pigment provides UV protection. Find pipe, valves and fittings.

  • Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, EPDM

    F65TB-E

    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Full port, Maximum service temperature 280°F, True Bloc® design, EPDM O-rings, Flanged end connections compatible with ANSI B16.5 Class 150, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 4"

    Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, EPDM

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, EPDM

    S65TB-E

    • Valve pressure rating 150 psi at 73°F water non-shock full-port, Maximum service temperature 280°F, Full port, True Bloc® design, EPDM O-rings, Female thermo-seal socket fusion connections, Black handle, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 4"

    Ball Valve - Model C, Socket, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, EPDM

    Plain End Pipe - Kynar® Red PVDF

    6500

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, 20-ft. lengths, Schedule 40 and Schedule 80 wall thicknesses, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Plain End Pipe - Kynar® Red PVDF

    Socket Coupling S x S – Kynar® Red PVDF Schedule 80

    6501

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3829, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket Coupling S x S – Kynar® Red PVDF Schedule 80

    Thread Coupling FPT x FPT – Kynar® Red PVDF Schedule 80

    6501-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 7830, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Coupling FPT x FPT – Kynar® Red PVDF Schedule 80

    Female Adapter Coupling S x FPT – Kynar® Red PVDF Schedule 80

    6503

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3835, Female thermo-seal socket fusion connections and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 4"

    Female Adapter Coupling S x FPT – Kynar® Red PVDF Schedule 80

    Socket 45° Elbow S x S – Kynar® Red PVDF Schedule 80

    6506

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3817, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket 45° Elbow S x S – Kynar® Red PVDF Schedule 80

    Thread 45° Elbow FPT x FPT – Kynar® Red PVDF Schedule 80

    6506-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 3819, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread 45° Elbow FPT x FPT – Kynar® Red PVDF Schedule 80

    Socket 90° Elbow S x S – Kynar® Red PVDF Schedule 80

    6507

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3806, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket 90° Elbow S x S – Kynar® Red PVDF Schedule 80

    Thread 90° Elbow FPT x FPT – Kynar® Red PVDF Schedule 80

    6507-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3808, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread 90° Elbow FPT x FPT – Kynar® Red PVDF Schedule 80

    Socket Tee S x S x S – Kynar® Red PVDF Schedule 80

    6511

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3801, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket Tee S x S x S – Kynar® Red PVDF Schedule 80

    Thread Tee FPT x FPT x FPT – Kynar® Red PVDF Schedule 80

    6512-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3805, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Tee FPT x FPT x FPT – Kynar® Red PVDF Schedule 80

    Thread Plug MPT – Kynar® Red PVDF Schedule 80

    6516-4

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 7850, Male NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Plug MPT – Kynar® Red PVDF Schedule 80

    Socket Cap S – Kynar® Red PVDF Schedule 80

    6517

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 3847, Female thermo-seal socket fusion connection, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Socket Cap S – Kynar® Red PVDF Schedule 80

    Thread Cap FPT – Kynar® Red PVDF Schedule 80

    6517-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 7848, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Cap FPT – Kynar® Red PVDF Schedule 80
  • Kynar® is a registered trademark of Arkema Inc.
    • enewsletter signup

  • BRASTIC CPVC Sprinkler Head Adapter