Skip Navigation Links
  • Chemtrol® Natural Kynar® PVDF

    Kynar® natural polyvinylidene fluoride (PVDF) thermoplastics are ideal for use with ultra-pure water, deionized/distilled and demineralized water systems, clean chemical processes, electronics, pharmaceutical operations and food processing. Natural, unpigmented Kynar® demonstrates high purity, low surface and joint extractables and elevated temperature sanitation capability. Find a selection of pipe, fittings and valves.

  • Thread Flange – Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design

    6651-W-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4852, One-piece webbed design, Female NPT thread connections and flange connections compatible with ANSI B16.5 Class 150, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size 2"

    Thread Flange – Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design

    Plain End Pipe - Kynar® Natural PVDF

    6600

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, 20-ft. lengths, Schedule 40 and Schedule 80 wall thicknesses, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Plain End Pipe - Kynar® Natural PVDF

    Socket Coupling S x S – Kynar® Natural PVDF Schedule 80

    6601

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4829, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket Coupling S x S – Kynar® Natural PVDF Schedule 80

    Thread Coupling FPT x FPT – Kynar® Natural PVDF Schedule 80

    6601-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4830, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Coupling FPT x FPT – Kynar® Natural PVDF Schedule 80

    Female Adapter Coupling S x FPT – Kynar® Natural PVDF Schedule 80

    6603

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4835, Female thermo-seal socket fusion and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 4"

    Female Adapter Coupling S x FPT – Kynar® Natural PVDF Schedule 80

    Socket 45° Elbow S x S – Kynar® Natural PVDF Schedule 80

    6606

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4817, Female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 6"

    Socket 45° Elbow S x S – Kynar® Natural PVDF Schedule 80

    Thread 45° Elbow FPT x FPT – Kynar® Natural PVDF Schedule 80

    6606-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4819, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread 45° Elbow FPT x FPT – Kynar® Natural PVDF Schedule 80

    Thread 90° Elbow FPT x FPT – Kynar® Natural PVDF Schedule 80

    6607-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4808, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread 90° Elbow FPT x FPT – Kynar® Natural PVDF Schedule 80

    Thread Tee FPT x FPT x FPT – Kynar® Natural PVDF Schedule 80

    6612-3-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4805, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Tee FPT x FPT x FPT – Kynar® Natural PVDF Schedule 80

    Thread Plug MPT – Kynar® Natural PVDF Schedule 80

    6616-4

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4850, Male NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Plug MPT – Kynar® Natural PVDF Schedule 80

    Socket Cap S – Kynar® Natural PVDF Schedule 80

    6617

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4847, Female thermo-seal socket fusion connection, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Socket Cap S – Kynar® Natural PVDF Schedule 80

    Thread Cap FPT – Kynar® Natural PVDF Schedule 80

    6617-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4848, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 2"

    Thread Cap FPT – Kynar® Natural PVDF Schedule 80

    Flush Socket Reducer Bushing Spg x S – Kynar® Natural PVDF Schedule 80

    6618

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4837, Male socket connections and female thermo-seal socket fusion connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ¾" to 6"

    Flush Socket Reducer Bushing Spg x S – Kynar® Natural PVDF Schedule 80

    Flush Spigot x Thread Reducer Bushing Spg x FPT – Kynar® Natural PVDF Schedule 80

    6618-3

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Male end and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ½" to 12"

    Flush Spigot x Thread Reducer Bushing Spg x FPT – Kynar® Natural PVDF Schedule 80

    Flush Thread Reducer Bushing MPT x FPT – Kynar® Natural PVDF Schedule 80

    6618-3-4

    • Design stress of 1,360 psi at 73°F, Maximum service temperature 280°F, Universal Part No. 4839, Male and female NPT thread connection, Do not use or test with compressed air or other gases
    • ASTM D3222 Type I material
    • Size range ¾" to 2"

    Flush Thread Reducer Bushing MPT x FPT – Kynar® Natural PVDF Schedule 80
  • Kynar® is a registered trademark of Arkema Inc.
    • enewsletter signup

  • BRASTIC CPVC Sprinkler Head Adapter