Skip Navigation Links
  •  Chemtrol® Chem-Pure® Natural Polypropylene

    Chemtrol Chem-Pure natural polypropylene has no pigments or other adulterants added to the plastic resin. Chem-Pure polypropylene exhibits extremely low content of metals, organic compounds, and free ions. Chem-Pure demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Find a selection of fittings, pipe and valves.

  • Plain End Pipe - Chem-Pure® Natural Polypropylene

    6200

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, 20-ft. lengths, Schedule 40 and Schedule 80 wall thicknesses, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Plain End Pipe - Chem-Pure® Natural Polypropylene

    Socket Coupling S x S – Chem-Pure® Natural Polypropylene Schedule 80

    6201

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7829, Female thermo-seal socket connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Socket Coupling S x S – Chem-Pure® Natural Polypropylene Schedule 80

    Thread Coupling FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6201-3-3

    • Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7830, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ¼" to 4"

    Thread Coupling FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Female Adapter Coupling S x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6203

    • Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7835, Female thermo-seal socket and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Female Adapter Coupling S x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Socket 45° Elbow S x S – Chem-Pure® Natural Polypropylene Schedule 80

    6206

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7817, Female thermo-seal socket connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Socket 45° Elbow S x S – Chem-Pure® Natural Polypropylene Schedule 80

    Thread 45° Elbow FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6206-3-3

    • Design stress of 1,000 psi at 73°F, Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7819, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Thread 45° Elbow FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Socket 90° Elbow S x S – Chem-Pure® Natural Polypropylene Schedule 80

    6207

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7806, Female thermo-seal socket connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Socket 90° Elbow S x S – Chem-Pure® Natural Polypropylene Schedule 80

    Thread 90° Elbow FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6207-3-3

    • Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7808, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Thread 90° Elbow FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Socket Tee S x S x S – Chem-Pure® Natural Polypropylene Schedule 80

    6211

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7801, Female thermo-seal fusion joining socket connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Socket Tee S x S x S – Chem-Pure® Natural Polypropylene Schedule 80

    Thread Tee FPT x FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6212-3-3

    • Design stress of 1,000 psi at 73°F, Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7805, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Thread Tee FPT x FPT x FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Thread Plug MPT – Chem-Pure® Natural Polypropylene Schedule 80

    6216-4

    • Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7850, Male NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Thread Plug MPT – Chem-Pure® Natural Polypropylene Schedule 80

    Socket Cap S – Chem-Pure® Natural Polypropylene Schedule 80

    6217

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7847, Female thermo-seal socket connection, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 6"

    Socket Cap S – Chem-Pure® Natural Polypropylene Schedule 80

    Thread Cap FPT – Chem-Pure® Natural Polypropylene Schedule 80

    6217-3

    • Recommended for intermittent service not exceeding 20 psi, Maximum service temperature 180°F, Universal Part No. 7848, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ½" to 4"

    Thread Cap FPT – Chem-Pure® Natural Polypropylene Schedule 80

    Flush Socket Reducer Bushing Spg x S – Chem-Pure® Natural Polypropylene Schedule 80

    6218

    • Design stress of 1,000 psi at 73°F, Maximum service temperature 180°F, Universal Part No. 7837, Male end and female thermo-seal socket connection, Do not use or test with compressed air or other gases
    • ASTM D4101 material
    • Size range ¾" to 6"

    Flush Socket Reducer Bushing Spg x S – Chem-Pure® Natural Polypropylene Schedule 80
    • enewsletter signup

  • BRASTIC CPVC Sprinkler Head Adapter