Skip Navigation Links
  • BlazeMaster® Fittings

    Injection molded BlazeMaster® CPVC thermoplastic fittings are designed for use in residential and commercial fire protection and fire sprinkler systems. Fittings include adapters, bushings, caps, couplings, crosses, elbows, flanges, tees and unions. BlazeMaster® CPVC compounds are specially formulated for durability, corrosion resistance, excellent hydraulics, high heat tolerances and superior flame and smoke characteristics. Backed by the NIBCO warranty, service expertise, and selection assistance. Spec a job, find your distributor, get catalogs and submittals, place and track your order.

    • Factory Mutual (FM) approved selection
    • UL and ULC Listed selection
    • Certified by NSF
    • NFPA approved selection
    • Lead-free selection

     

  • Cross - BlazeMaster® CPVC, Back to Back

    5035-3-S-BI-L

    • Working pressure rating 175 psi at 150°F
    • Size 1” x 1” x ½” x ½” (3-5/8” take out)

    Cross - BlazeMaster® CPVC, Back to Back

    Cross - BlazeMaster® CPVC, Back to Back

    5035-3-S-BI-S

    • Working pressure rating 175 psi at 150°F
    • Size 1” x 1” x ½” x ½” (3-3/8” take out)

    Cross - BlazeMaster® CPVC, Back to Back

    Cross - BlazeMaster® CPVC

    5035, 5035R

    • Working pressure rating 175 psi at 150°F
    • ANSI/UL 1821 C-UL-US Listed, FM Approved, Approved by LPCB, For NFPA 13, 13D and 13 R applications where permitted by the applicable fire and building codes, ASTM F442, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range ¾” to 3”

    Cross - BlazeMaster® CPVC
  • BlazeMaster® is a registered trademark of The Lubrizol Corporation.
  • Filter Results

      Basic Material Type
    • CPVC
    • enewsletter signup

  • BRASTIC CPVC Sprinkler Head Adapter