• Filter Results
  • Sort by:

    Ball Valve - Lead-Free* Brass, Lever Handle

    Ball Valve - Lead-Free* Brass, Lever Handle

    PXCP400-LF
    • 100 psi at 180°F, Dezincification resistant, Lever handle, Lead-free*
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807
    • Size range 1/2" to 1"


    Mini Ball Valve - Lead-Free* Bronze

    Mini Ball Valve - Lead-Free* Bronze

    NPR50A-LF
    • Valve pressure rating 100 psi at 180°F, Dezincification resistant, Lead-free*
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807
    • Size range 1/2"