• 12-Port Home Run Manifold®, PM12-LF, PM12-P-LF, PM12-V1-LF


    12-Port Home Run Manifold®
    The NIBCO® PEX Home Run Manifold® features 12 ports and is designed for use with NIBCO® PEX tubing in residential potable water and radiant heating systems. Also available with plug ends (PM12-P) or with valve outlets (PM12-V1).

    • Maximum service temperature 200°F
    • Lead-free*
    • NSF-14
    • NSF/ANSI 61
    • Complies with ASTM F877
    • Compatible with ICC
    • CSA (on valves)
    • Size range 3/4" and 1"
    Home Run Manifold® is a registered trademark of NIBCO INC.
    SizeDescriptionUPCNIBCO #Prop 65
    3/4PM12-LF 12 PORT MANIFOLD - 3/4 PEX039923332455PX90008E
    3/4PM12-V1-LF 12 PORT MFLD-3/4 PEX W/VLVS039923332479PX90010ELead
    1PM12-LF 12 PORT MANIFOLD - 1 PEX039923332448PX90007E
    1PM12-V1-LF 12 PORT MANIFOLD-1 PEX W/VLVS039923332462PX90009ELead
    1PM12-P-LF 12 PORT MFLD 1 IN PLUG ENDS039923332998PX90068E

    NIBCO® PEX Piping Systems Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. PEX Piping Systems

    NIBCO INC. warrants that when NIBCO® PEX tube is used with NIBCO® PEX fittings, and NIBCO® valves and installation accessories, they will, under normal conditions, use and service in potable water and radiant heat systems, be free from defects in materials and workmanship for a period of twenty-five (25) years from the date of purchase when installed by a licensed professional contractor. This 25-year warranty is voided if any non-NIBCO products are used in the PEX system. NIBCO INC. warrants NIBCO PEX tube, when used under normal conditions, use and service in potable water and radiant heat systems with brass insert fittings meeting NSF/ANSI 61, ASTM F1807 and ASTM F877 to be free from defects in materials and workmanship for a period of ten (10) years form the date of purchase. NIBCO INC. warrants NIBCO® PEX fittings, manifolds, transition fittings and valves under normal conditions, use and service in potable water and radiant heat systems, to be free from defects in materials and workmanship for a period of ten (10) years from the date of purchase. NIBCO INC. warrants NIBCO® associated hardware and tools for a period of 90 days from the date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said tube, fittings or accessories, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said tube, fitting or accessory is defective, a replacement shall be mailed free of charge to the owner.

    IN ORDER FOR THIS LIMITED WARRANTY TO APPLY, THE ABOVE REFERENCED PRODUCTS MUST BE INSTALLED BY A LICENSED PROFESSIONAL PLUMBER IN ACCORDANCE WITH NIBCO INSTALLATION INSTRUCTIONS AND IN COMPLIANCE WITH ALL APPLICABLE CODE REQUIREMENTS. FAILURE TO DO SO WILL VOID ALL APPLICABLE WARRANTIES.

    This warranty does not apply and you do not have a right of reimbursement if the failure or resulting damage is caused by:

    1. breaks, tearing, kinking, gouges, punctures or other external damages before, during, or after installation;
    2. exposure to temperatures and pressures beyond the product ratings as specified on the product or in the NIBCO installation manual;
    3. exposure to damaging chemicals, substances or corrosive water conditions;
    4. damage from abnormal operating conditions;
    5. damage due to accident, abuse, misuse, or unauthorized modification or repair;
    6. improper installation due to worn, damaged, unauthorized or improperly calibrated tools;
    7. components in the plumbing system other than those manufactured or sold by NIBCO;
    8. not designing, installing, inspecting or testing the system in accordance with NIBCO installation instructions at the time of the installation; or
    9. failure to follow applicable code requirements and good plumbing practices.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226