• Bronze Insert Fittings

    Bronze insert fittings for PEX and PE-RT radiant heat and water delivery systems include couplings, elbows and tees.

  • Sort by:

    Crimp Ring - Copper

    Crimp Ring - Copper

    NP19
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1-1/4"


    Crimp Sleeve - Copper

    Crimp Sleeve - Copper

    NP19CS
    • Maximum service temperature 200°F
    • Third-party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1"


    Crimp Sleeve - Stainless Steel

    Crimp Sleeve - Stainless Steel

    NP50
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877
    • Size range 1/2" to 1"


    Adapter - Compression

    Adapter - Compression

    NP01COMP
    • Maximum service temperature 200°F, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/2" to 5/8"


    Stub-out Elbow - Copper

    Stub-out Elbow - Copper

    NP21
    • Maximum service temperature 200°F
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 3/4"


    Stub-out Elbow - Copper with Strap

    Stub-out Elbow - Copper with Strap

    NP21S
    • Maximum service temperature 200°F
    • Third-party certified to NSF 61 Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 3/4"


    Elbow Adapter - Lead-Free*, PEX x Sweat

    Elbow Adapter - Lead-Free*, PEX x Sweat

    NP22FE-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2"


    Elbow Adapter - Lead-Free*, PEX x Sweat

    Elbow Adapter - Lead-Free*, PEX x Sweat

    NP22F-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 1/2" to 1-1/4"


    Tub/Shower Pressure Connection - Copper

    Tub/Shower Pressure Connection - Copper

    NP24A
    • Maximum service temperature 200°F
    • Third party certified to NSF-pw, Complies with ASTM F877, Complies with ASTM F1807, CSA B137.5
    • Size range 3/8" to 1/2"


    Transition Fitting - Lead-Free*, with Rings

    Transition Fitting - Lead-Free*, with Rings

    NP29R-LF
    • Maximum service temperature 200°F, Lead-free*
    • Third party certified to NSF-pw Annex G
    • Size range 1/2" to 1"