• 1-Outlet Manifold P x Ftg x P – Wrot Copper, PC695


    1-Outlet Manifold P x Ftg x P – Wrot Copper
    The NIBCO® Press System® one-outlet manifold features an inboard bead and EPDM O-ring. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, watertight seal in seconds with no flame, solder or flux. The one-outlet manifold has press connections and a male fitting end connection. Manifolds are control centers for hot and cold water that feed supply lines to individual fixtures.

    • Operating pressure 200 psi cwp
    • Temperature range -20°F to 250°F
    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200 Copper
    • Third party certified to NSF/ANSI 61 Annex G
    • Third party certified to UPC
    • Third party certified to the performance requirements of CSA MSE 13 and PS-117
    • Size 1” x 1” x ½”
    SizeDescriptionUPCNIBCO #
    1 X 1 X 1/2PC695 1x1x1/2 PxFTGxP 1-Out MANFLD 65801039923240071970100PC

    NIBCO® Press System® Fittings Limited Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Press System Fittings

    NIBCO INC. warrants:

    NIBCO® Press System® fittings to be free from defects in materials and workmanship under normal use and service, for a period of 50 years from the Warranty Commencement Date. The Warranty Commencement Date for NIBCO® Press System® fittings shall be the date upon which the fitting is installed.

    NIBCO does NOT warrant against failure of NIBCO® Press System® fittings (referred to hereafter as “product”) for:

    1. any product, parts or systems which are not manufactured or sold by NIBCO INC.;
    2. any product which is used for any purposes other than a purpose authorized by NIBCO INC.;
    3. any product not installed in accordance with either the recommended installation guidelines provided by NIBCO INC. and/or applicable plumbing codes;
    4. damage to the product caused by, contributed in whole or in part by, or resulting from, any of the following:
      1. abuse, misuse, mishandling, tampering, neglect or accidental damage, such as, without limitation, vandalism
      2. natural disasters, such as, without limitation, flooding, windstorm and lightning
      3. attachments or modifications to the product that are not authorized by NIBCO INC.
      4. external causes, where external, physical or chemical qualities produce damage to the product, such as, without limitation, variation in water quality, aggressive water or an unsuitable or hostile environment, or
      5. any other cause beyond the control of NIBCO INC.
       

    NIBCO shall NOT be liable under any circumstances for any other direct or indirect, incidental or consequential damages of any kind, including but not limited to loss of business, lost profits, mold intrusion, water damage, etc. The liability of NIBCO under this warranty is solely limited to the repair or replacement, including installation expenses, of any product that has been determined by NIBCO INC., or an authorized representative or agent thereof, to contain a defect in material or workmanship.

    This warranty is the only warranty for the product provided by NIBCO INC., and is and shall be in lieu of any and all other warranties, expressed or implied, including but not limited to an implied warranty of merchantability, and for all other obligations or liabilities on the part of the Manufacturer. No employee of NIBCO INC., or any other distributor, agent or other person or business, is authorized to make any other warranty on behalf of NIBCO INC.

    In the event any defect occurs which is believed to be covered by this warranty, NIBCO Technical Services should be immediately contacted either in writing or by telephone at 888.446.4226. NIBCO Technical Services will make further arrangements for the product’s return to NIBCO INC. for review and evaluation. In the event that a returned product is determined by NIBCO INC. to be defective, NIBCO INC. will remediate the failure by repairing or replacing the product within a reasonable time, without charge to the owner of the product.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    NIBCO® Press System® Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior wirtten agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226