• PVC Fittings

    Drain, waste and vent fittings made of polyvinyl chloride (PVC). PVC-DWV fittings are used for residential and commercial sanitary systems. PVC is one of the thermoplastic materials most frequently specified for a variety of products used in the pipe and fittings industry. Due to its excellent rigidity, corrosion and chemical resistance properties, it is also used in many chemical related areas. Meets ASTM D 2665 and D 3311. These standards provide the material and test requirements as well as the fitting geometries for PVC fittings. These fittings are joined by threading or solvent cementing and can easily be connected to steel, copper or cast iron through the use of transition fittings.

  • Sort by:

    60° Elbow Hub x Hub - PVC DWV

    60° Elbow Hub x Hub - PVC DWV

    4860
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"


    60° Elbow Spg x Hub - PVC DWV

    60° Elbow Spg x Hub - PVC DWV

    4860-2
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"


    90° Elbow with High Heel Inlet Hub x Hub x Hub - PVC DWV

    90° Elbow with High Heel Inlet Hub x Hub x Hub - PVC DWV

    4861
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 3"


    90° Elbow with Low Heel Inlet Spg x Hub - PVC DWV

    90° Elbow with Low Heel Inlet Spg x Hub - PVC DWV

    4861-2-LH
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 3" x 3" x 2"


    90° Elbow with Low Heel Inlet Hub x Hub x Hub - PVC DWV

    90° Elbow with Low Heel Inlet Hub x Hub x Hub - PVC DWV

    4861-LH
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Sanitary Tee with 90° Right and Left Inlets Hub - PVC DWV

    Sanitary Tee with 90° Right and Left Inlets Hub - PVC DWV

    4870
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Sanitary Tee with 90° Left Inlet Hub - PVC DWV

    Sanitary Tee with 90° Left Inlet Hub - PVC DWV

    4871
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Sanitary Tee with 90° Right Inlet Hub - PVC DWV

    Sanitary Tee with 90° Right Inlet Hub - PVC DWV

    4872
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Return Bend Hub x Hub x Cleanout with Plug - PVC DWV

    Return Bend Hub x Hub x Cleanout with Plug - PVC DWV

    4878
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" and 2"


    Return Bend Hub x Hub - PVC DWV

    Return Bend Hub x Hub - PVC DWV

    4879
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"


    P-Trap Hub x SJ - PVC DWV

    P-Trap Hub x SJ - PVC DWV

    4881
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 1-1/2"


    P-Trap Hub x Hub x Cleanout with Plug - PVC DWV

    P-Trap Hub x Hub x Cleanout with Plug - PVC DWV

    4884
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" and 2"


    P-Trap Hub x Hub - PVC DWV

    P-Trap Hub x Hub - PVC DWV

    4885
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"


    Swivel Drum Trap Hub x Hub x Cleanout with Plug - PVC DWV

    Swivel Drum Trap Hub x Hub x Cleanout with Plug - PVC DWV

    4891
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 1-1/2" x 3" x 6"


    P-Trap with Union Joint Hub x SJ - PVC DWV

    P-Trap with Union Joint Hub x SJ - PVC DWV

    4892
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 1-1/2"