• PVC Fittings

    Drain, waste and vent fittings made of polyvinyl chloride (PVC). PVC-DWV fittings are used for residential and commercial sanitary systems. PVC is one of the thermoplastic materials most frequently specified for a variety of products used in the pipe and fittings industry. Due to its excellent rigidity, corrosion and chemical resistance properties, it is also used in many chemical related areas. Meets ASTM D 2665 and D 3311. These standards provide the material and test requirements as well as the fitting geometries for PVC fittings. These fittings are joined by threading or solvent cementing and can easily be connected to steel, copper or cast iron through the use of transition fittings.

  • Sort by:

    Double Sanitary Tee with Two 90° Inlets Hub - PVC DWV

    Double Sanitary Tee with Two 90° Inlets Hub - PVC DWV

    4835-9-9
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3’" to 4’"


    Double Fixture Tee Hub - PVC DWV

    Double Fixture Tee Hub - PVC DWV

    4835-B
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 2" to 3"


    Double Long Turn Combination Tee-Wye Hub - PVC DWV

    Double Long Turn Combination Tee-Wye Hub - PVC DWV

    4836
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 2” to 4”


    Double Elbow Hub x Hub x Hub - PVC DWV

    Double Elbow Hub x Hub x Hub - PVC DWV

    4837
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1-1/2" to 4"


    Offset Adjustable Closet Flange with Plastic Coated Steel Flange Hub - PVC DWV

    Offset Adjustable Closet Flange with Plastic Coated Steel Flange Hub - PVC DWV

    4848-A
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4" x 3"


    Closet Flange Hub - PVC DWV

    Closet Flange Hub - PVC DWV

    4851
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4"


    Closet Flange Spg - PVC DWV

    Closet Flange Spg - PVC DWV

    4851-2
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4" x 3"


    Adjustable Closet Flange with Plastic Coated Steel Flange Spg - PVC DWV

    Adjustable Closet Flange with Plastic Coated Steel Flange Spg - PVC DWV

    4851-2-A
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4"


    Closet Flange FIPT - PVC DWV

    Closet Flange FIPT - PVC DWV

    4851-3
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 4" x 3"


    Closet Flange MIPT - PVC DWV

    Closet Flange MIPT - PVC DWV

    4851-4
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4" x 3"


    Adjustable Closet Flange with Plastic Coated Steel Flange Hub - PVC DWV

    Adjustable Closet Flange with Plastic Coated Steel Flange Hub - PVC DWV

    4851-A
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4"


    Flush Closet Flange with Pipe Stop - PVC DWV

    Flush Closet Flange with Pipe Stop - PVC DWV

    4853
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Flush Closet Flange with Pipe Stop and Knockout - PVC DWV

    Flush Closet Flange with Pipe Stop and Knockout - PVC DWV

    4853-KO
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Flush Closet Flange without Pipe Stop - PVC DWV

    Flush Closet Flange without Pipe Stop - PVC DWV

    4853-NS
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size range 3" and 4"


    Closet Flange with Knockout Test Plug Hub - PVC DWV

    Closet Flange with Knockout Test Plug Hub - PVC DWV

    4855
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311, NSF/ANSI Standard 14, UL Listed 94V-0, NSF U.P. Certified
    • Size 4"