• Double Sanitary Tee Hub - PVC DWV, 4835


    Double Sanitary Tee Hub - PVC DWV
    The NIBCO® PVC DWV double sanitary tee is used in residential and commercial drain, waste and vent systems.

    • Maximum service temperature 140°F
    • Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311
    • NSF/ANSI Standard 14
    • UL Listed 94V-0
    • NSF U.P. Certified
    • Size range 1½” to 4”
    SizeDescriptionUPCNIBCO #
    1 1/24835 11/2 HUB DOUBLE SANITARY TEE PVC039923224347K270300
    24835 2 HUB DOUBLE SANITARY TEE PVC039923224361K270450
    2 X 2 X 1 1/2 X 1 1/24835R 2X2X11/2X11/2 HUB DBLE SAN TEE PVC039923224385K270500
    3 X 3 X 1 1/2 X 1 1/24835R 3X3X11/2X11/2 HUB DBLE SAN TEE PVC039923224484K270850
    3 X 3 X 2 X 24835R 3X3X2X2 HXHXHXH DBLE SAN TEE PVC039923224446K270770
    3 X 3 X 2 X 1 1/24835R 3X3X2X11/2 HUB DOUBLE SAN TEE PVC039923224460K270800
    34835 3 HUB DOUBLE SANITARY TEE PVC039923224422K270700
    4 X 4 X 2 X 24835R 4X4X2X2 HXHXHXH DBLE SAN TEE PVC039923224545K271100
    44835 4 HXHXHXH DOUBLE SANITARY TEE PVC039923224507K271000
    4 X 4 X 3 X 34835R 4X4X3X3 HXHXHXH DBLE SAN TEE PVC039923224521K271050

    NIBCO® Plastic Fittings Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Plastic Fittings and Valves

    NIBCO INC. warrants each NIBCO® plumbing plastic fitting (including plumbing valves) to be free from defects in material and workmanship under normal use and service for a period of five (5) years from the date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said fitting or valve, at the owner’s expense, to NIBCO INC. or an authorized NIBCO INC. representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting or valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of ten ($10.00) dollars to apply on the cost of installation of said replacement fitting or valve.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations my not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Plastic Fittings

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® actuators or actuator accessories are to be returned without prior wirtten agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226