Skip Navigation Links
  • 45° Double Wye Hub - PVC DWV

    4834


    The NIBCO® PVC DWV double wye is used in residential and commercial drain, waste and vent systems.

    • Maximum service temperature 140°F
    • Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311
    • NSF/ANSI Standard 14
    • UL Listed 94V-0
    • NSF U.P. Certified
    • Size range 1½” to 6”
    • SKU
    SizeDescriptionUPCNIBCO #
    1 1/24834 11/2 HUB 45 DOUBLE WYE PVC039923227164K265300
    24834 2 HUB 45 DOUBLE WYE PVC039923227188K265450
    2 X 2 X 1 1/2 X 1 1/24834R 2X2X11/2X11/2 HUB 45 DBLE WYE PVC039923227201K265500
    34834 3 HUB 45 DOUBLE WYE PVC039923227225K265700
    3 X 3 X 2 X 24834R 3X3X2X2 HUB 45 DOUBLE WYE PVC039923227249K265800
    3 X 3 X 1 1/2 X 1 1/24834R 3X3X11/2X11/2 HUB 45 DLBE WYE PVC039923227263K265850
    44834 4 HUB 45 DOUBLE WYE PVC039923227287K265860
    4 X 4 X 3 X 34834R 4X4X3X3 HUB 45 DOUBLE WYE PVC039923227300K266000
    4 X 4 X 2 X 24834R 4X4X2X2 HUB 45 DOUBLE WYE PVC039923227324K266050
    6 X 6 X 4 X 44834R 6X6X4X4 HUB 45 DOUBLE WYE PVC039923227348K266200
    64834 6 HUB 45 DOUBLE WYE PVC039923227362K266150
    • enewsletter signup