• Flush Bushing Spg x H - PVC DWV, 4801-2-F


    Flush Bushing Spg x H - PVC DWV
    The NIBCO® PVC DWV flush bushing is used in residential and commercial drain, waste and vent systems.

    • Maximum service temperature 140°F
    • Do not test or use with compressed air or other gases
    • ASTM D2665 and D3311
    • NSF/ANSI Standard 14
    • UL Listed 94V-0
    • NSF U.P. Certified
    • Size range 1½” to 8”
    SizeDescriptionUPCNIBCO #
    1 1/2 X 1 1/448012F 11/2X11/4 SPGXH FLUSH BUSHING PVC039923216588K015250
    2 X 1 1/248012F 2X11/2 SPGXH FLUSH BUSHING PVC039923216601K015300
    3 X 248012F 3X2 SPGXH FLUSH BUSHING PVC039923216649K015400
    3 X 1 1/248012F 3X11/2 SPGXH FLUSH BUSHING PVC039923216663K015450
    4 X 348012F 4X3 SPGXH FLUSH BUSHING PVC039923216687K015550
    4 X 248012F 4X2 SPGXH FLUSH BUSHING PVC039923216700K015600
    6 X 448012F 6X4 SPGXH FLUSH BUSHING PVC039923216724K015650
    6 X 348012F 6X3 SPGXH FLUSH BUSHING PVC039923216786K015700
    8 X 448012F 8X4 SPGXH FLUSH BUSHING PVC039923216762K015740
    8 X 648012F 8X6 SPGXH FLUSH BUSHING PVC039923216748K015750

    NIBCO® Plastic Fittings Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Plastic Fittings and Valves

    NIBCO INC. warrants each NIBCO® plumbing plastic fitting (including plumbing valves) to be free from defects in material and workmanship under normal use and service for a period of five (5) years from the date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said fitting or valve, at the owner’s expense, to NIBCO INC. or an authorized NIBCO INC. representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting or valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of ten ($10.00) dollars to apply on the cost of installation of said replacement fitting or valve.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations my not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Plastic Fittings

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® actuators or actuator accessories are to be returned without prior wirtten agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226