• Lead Free CPVC-CTS Fittings

    Lead-free* CPVC-CTS fittings for potable water applications in residential and commercial buildings include unions, adapters and elbows.

  • Sort by:

    90° Drop Ear Elbow Slip CPVC Slip x Stainless Steel FIPT - Lead-Free*, CPVC-CTS

    90° Drop Ear Elbow Slip CPVC Slip x Stainless Steel FIPT - Lead-Free*, CPVC-CTS

    4707-3-5-SI
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • NSF-pw-G
    • Size range 1/2"


    Union CPVC Slip x Copper Silicon Alloy FIPT - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy FIPT - Lead-Free*, CPVC-CTS

    4733-3-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" to 1"


    Union CPVC Slip x Copper Silicon Alloy Compression - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Compression - Lead-Free*, CPVC-CTS

    4733-7-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" to 3/4"


    Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS

    4733-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" and 3/4"