Skip Navigation Links
  • CPVC CTS Pressure Fittings

    FlowGuard Gold® chlorinated polyvinyl chloride CPVC CTS fittings are used for hot and cold water pressure distribution systems in residential and commercial applications. CPVC has physical properties at 73° F similar to those of PVC, and its chemical resistance is similar to or better than that of PVC. CPVC will not rust, pit or scale. It can withstand low pH water, coastal salt air exposure and corrosive soils. In addition, CPVC is not subject to electrolysis, so underground burial has no effect on performance. Conforms to ASTM Standards D 2846 for material, performance and geometric requirements. These fittings are joined by threading or solvent cementing and can easily be connected to steel or copper through the use of transition fittings. 

  • Coupling Adapter Slip x NPSM – CPVC-CTS

    4703-SW

    • Maximum service temperature 140°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF/ANSI, UL Listed, NSF U.P. Certified
    • Size 1/2”

    Coupling Adapter Slip x NPSM – CPVC-CTS

    Female Adapter CPVC Slip x Copper FIPT – CPVC-CTS

    4703-CT

    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead Free*
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size range 1/2” and 3/4”

    Female Adapter CPVC Slip x Copper FIPT – CPVC-CTS

    90° Drop Ear Elbow with Washer Slip x FIPT – CPVC-CTS

    4707-3-5

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 1/2”

    90° Drop Ear Elbow with Washer Slip x FIPT – CPVC-CTS

    Union 90° Drop Elbow CPVC Slip x Brass FIPT – CPVC-CTS

    4707-3-5-6

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 1/2”

    Union 90° Drop Elbow CPVC Slip x Brass FIPT – CPVC-CTS

    90° Drop Ear Elbow Slip CPVC Slip x Bronze FIPT – CPVC-CTS

    4707-3-5-B

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 1/2”

    90° Drop Ear Elbow Slip CPVC Slip x Bronze FIPT – CPVC-CTS

    90° Drop Ear Elbow Slip CPVC Slip x Stainless Steel FIPT – Lead-Free*, CPVC-CTS

    4707-3-5-SI

    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead Free*
    • NSF-pw-G
    • Size range ½"

    90° Drop Ear Elbow Slip CPVC Slip x Stainless Steel FIPT – Lead-Free*, CPVC-CTS

    90° Elbow Slip x NPSM – CPVC-CTS

    4707-3-SW

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 1/2”

    90° Elbow Slip x NPSM – CPVC-CTS

    90° Drop Ear Elbow Slip x Slip – CPVC-CTS

    4707-5

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 1/2”

    90° Drop Ear Elbow Slip x Slip – CPVC-CTS

    Snap-On Strap Polypropylene – CPVC-CTS

    4724

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size range 1/2” and 3/4”

    Snap-On Strap Polypropylene – CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Solder – Lead-Free*, CPVC-CTS

    4733-LF

    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead Free*
    • Certified by IAPMO Research and Testing
    • Size range ½" and ¾"

    Union CPVC Slip x Copper Silicon Alloy Solder – Lead-Free*, CPVC-CTS

    Male Adapter CPVC Slip x Copper MIPT – CPVC-CTS

    4704-CT

    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead Free*
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size range 1/2” and 3/4”

    Male Adapter CPVC Slip x Copper MIPT – CPVC-CTS

    Union CPVC Slip x Brass Compression – CPVC-CTS

    4733-7

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size range 1/2” to 3/4”

    Union CPVC Slip x Brass Compression – CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Compression – Lead-Free*, CPVC-CTS

    4733-7-LF

    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead Free*
    • Certified by IAPMO Research and Testing
    • Size range ½" to ¾"

    Union CPVC Slip x Copper Silicon Alloy Compression – Lead-Free*, CPVC-CTS

    Just Right® Rapid Hot Water Delivery System – CPVC-CTS

    4750

    • This product has been discontinued, Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size 3/4”

    Just Right® Rapid Hot Water Delivery System – CPVC-CTS

    Coupling Slip x Slip – CPVC-CTS

    4701

    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI, UL Listed
    • Size range 1/2” to 2”

    Coupling Slip x Slip – CPVC-CTS
  • FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
    • enewsletter signup

  • Copper Fittings Proudly Made in Stuarts Draft Virginia