• ABS DWV Fittings

    Drain, waste and vent fittings (DWV) made from acrylonitrile-butadiene-styrene (ABS) are used for residential and commercial sanitary systems. ABS is an excellent high strength, high impact thermoplastic material ideal for use in residential and commercial drain, waste and vent systems. ABS is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations. ABS is lightweight, safe to handle and easy to install. Meets ASTM D 2661 and D 3311. These standards provide the material and test requirements as well as the fitting geometries for ABS DWV fittings. These fittings are joined by threading or solvent cementing and can easily be connected to steel, copper or cast iron through the use of transition fittings.
  • Sort by:

    90° Elbow with Side Inlet H x H x H - ABS DWV

    90° Elbow with Side Inlet H x H x H - ABS DWV

    5807-9
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 3”


    90° Closet Elbow with Cap  H x H - ABS DWV

    90° Closet Elbow with Cap H x H - ABS DWV

    5807-CL
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 4” x 3”


    90° Long Turn Elbow H x H - ABS DWV

    90° Long Turn Elbow H x H - ABS DWV

    5807-LT
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1¼” to 4”


    90° Vent Elbow H x H - ABS DWV

    90° Vent Elbow H x H - ABS DWV

    5807-V
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 3”


    22½° Elbow H x H - ABS DWV

    22½° Elbow H x H - ABS DWV

    5808
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 6”


    22½° Street Elbow Spg x H - ABS DWV

    22½° Street Elbow Spg x H - ABS DWV

    5808-2
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    45° Wye H x H x H - ABS DWV

    45° Wye H x H x H - ABS DWV

    5810
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1¼” to 6”


    45° Street Wye Spg x H x H - ABS DWV

    45° Street Wye Spg x H x H - ABS DWV

    5810-2
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    Sanitary Tee H x H x H - ABS DWV

    Sanitary Tee H x H x H - ABS DWV

    5811
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1¼” to 6”


    Test Tee H x H x FIPT - ABS DWV

    Test Tee H x H x FIPT - ABS DWV

    5811-14-V
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    Street Tee Spg x H x H - ABS DWV

    Street Tee Spg x H x H - ABS DWV

    5811-2
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    Cleanout Tee H x H x H - ABS DWV

    Cleanout Tee H x H x H - ABS DWV

    5811-C
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 3” and 4”


    Long Radius Combination Tee-Wye H x H x H - ABS DWV

    Long Radius Combination Tee-Wye H x H x H - ABS DWV

    5812-LR
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    Test Tee H x H x Cleanout with Plug - ABS DWV

    Test Tee H x H x Cleanout with Plug - ABS DWV

    5814
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 4”


    Cleanout Adapter Spg x Cleanout with Plug - ABS DWV

    Cleanout Adapter Spg x Cleanout with Plug - ABS DWV

    5816
    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 6”