Skip Navigation Links
  • ABS DWV Fittings

    Drain, waste and vent fittings (DWV) made from acrylonitrile-butadiene-styrene (ABS) are used for residential and commercial sanitary systems. ABS is an excellent high strength, high impact thermoplastic material ideal for use in residential and commercial drain, waste and vent systems. ABS is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations. ABS is lightweight, safe to handle and easy to install. Meets ASTM D 2661 and D 3311. These standards provide the material and test requirements as well as the fitting geometries for ABS DWV fittings. These fittings are joined by threading or solvent cementing and can easily be connected to steel, copper or cast iron through the use of transition fittings.
  • Sewer and Drain Adapter H x SD - ABS DWV

    5800-SD

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 3” x 4”

    Sewer and Drain Adapter H x SD - ABS DWV

    Trap Adapter Spg x SJ - ABS DWV

    5801-2-7

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1¼” to 2”

    Trap Adapter Spg x SJ - ABS DWV

    Trap Adapter Spg x SJ - ABS DWV

    5801-2-7-B

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 1½”

    Trap Adapter Spg x SJ - ABS DWV

    Trap Adapter Spg x SJ - ABS DWV

    5801-2-7-C

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1/2” to 2”

    Trap Adapter Spg x SJ - ABS DWV

    Swivel Adapter Spg x FIPT - ABS DWV

    5803-2-SW

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 1½”

    Swivel Adapter Spg x FIPT - ABS DWV

    Swivel Adapter Spg x FIPT - ABS DWV

    5803-2-SW-EL

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 1½”

    Swivel Adapter Spg x FIPT - ABS DWV

    Tray Plug Adapter Spg x NPSM Thread - ABS DWV

    5803-2-TPA

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 1½”

    Tray Plug Adapter Spg x NPSM Thread - ABS DWV

    Tray Plug Adapter Hub x NPSM Thread - ABS DWV

    5803-TPA

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 1½”

    Tray Plug Adapter Hub x NPSM Thread - ABS DWV

    90° Elbow H x FIPT - ABS DWV

    5807-3

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • ASTM D2665, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 3”

    90° Elbow H x FIPT - ABS DWV

    90° Elbow with Side Inlet H x H x H - ABS DWV

    5807-9

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 3”

    90° Elbow with Side Inlet H x H x H - ABS DWV

    Cleanout Tee H x H x H - ABS DWV

    5811-C

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 3” and 4”

    Cleanout Tee H x H x H - ABS DWV

    Cap FIPT - ABS DWV

    5827

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 1½” to 3”

    Cap FIPT - ABS DWV

    Double Long Turn Combination Tee-Wye Hub - ABS DWV

    5836

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size range 2” to 4”

    Double Long Turn Combination Tee-Wye Hub - ABS DWV

    Offset Adjustable Closet Flange with Plastic Coated Steel Flange Hub - ABS DWV

    5848-A

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • SE 7992, ASTM D2665, ASTM D3965, ASTM D2661, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 4” x 3”

    Offset Adjustable Closet Flange with Plastic Coated Steel Flange Hub - ABS DWV

    Closet Flange Spg - ABS DWV

    5851-2

    • Service temperature -40°F to 180°F, Do not test or use with compressed air or other gases
    • CSA B181.1, ASTM D2665, ASTM D3965, ASTM D2661 and D3311, UL Listed 94V-0, NSF/ANSI Standard 14, NSF U.P. Certified
    • Size 4” x 3”

    Closet Flange Spg - ABS DWV
    • enewsletter signup

  • Copper Fittings Proudly Made in Stuarts Draft Virginia