• 90° Elbow Close Rough C x C - Wrot, 607


    90° Elbow Close Rough C x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure 90-degree close rough elbow is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8607 1/8 CXC 90 ELBOW WROT0399233126009055200View 2D
    1/8607-CB 1/8 CXC 90 ELBOW WROT0399233031729055200CBView 2D
    1/4607 1/4 CXC 90 ELBOW WROT0399233126249055250View 2D
    1/4607-CB 1/4 CXC 90 ELBOW WROT0399233031969055250CBView 2D
    3/8 X 1/4607R 3/8X1/4 90 DEG ELBOW WROT0399232408429056460
    3/8607 3/8 CXC 90 ELBOW WROT0399233126629055350View 2D
    3/8607-CB 3/8 CXC 90 ELBOW WROT0399233032199055350CBView 2D
    1/2607 1/2 CXC 90 ELBOW WROT0399233127239055450View 2D
    1/2607-CB 1/2 CXC 90 ELBOW WROT0399233032269055450CBView 2D
    1/2 X 3/8607R 1/2X3/8 CXC 90 ELBOW WROT0399233127479055500View 2D
    1/2 X 3/8607R-CB 1/2X3/8 CXC 90 ELBOW WROT0399233032339055500CBView 2D
    5/8 X 3/8607R 5/8X3/8 CXC 90 ELBOW WROT0399233128469055540View 2D
    3/4607 3/4 CXC 90 ELBOW WROT0399233128849055600View 2D
    3/4607-CB 3/4 CXC 90 ELBOW WROT0399233032579055600CBView 2D
    3/4 X 5/8607R 3/4X5/8 CXC 90 ELBOW WROT0399233128919055620
    3/4 X 1/2607R 3/4X1/2 CXC 90 ELBOW WROT0399233129079055650View 2D
    3/4 X 1/2607R-CB 3/4X1/2 CXC 90 ELBOW WROT0399233032719055650CBView 2D
    7/8607 7/8 CXC 90 ELBOW WROT0399233001889055700View 2D
    1607 1 CXC 90 ELBOW WROT0399233129699055750View 2D
    1607-CB 1 CXC 90 ELBOW WROT0399233032889055750CBView 2D
    1 X 3/4607R 1X3/4 CXC 90 ELBOW WROT0399233129839055800View 2D
    1 X 3/4607R-CB 1X3/4 CXC 90 ELBOW WROT0399233032959055800CBView 2D
    1 X 1/2607R 1X1/2 CXC 90 ELBOW WROT0399233938529055870View 2D
    1 X 1/2607R-CB 1X1/2 CXC 90 ELBOW WROT0399233939069055870CBView 2D
    1 1/4607 11/4 CXC 90 ELBOW WROT0399230785999055950View 2D
    1 1/4607-CB 11/4 CXC 90 ELBOW WROT0399233033189055950CBView 2D
    1 1/4 X 1607R 11/4X1 CXC 90 ELBOW WROT0399233938699056110View 2D
    1 1/4 X 1607R-CB 11/4X1 CXC 90 ELBOW WROT0399233938839056110CBView 2D
    1 1/2607 11/2 CXC 90 ELBOW WROT0399230787119056150View 2D
    1 1/2607-CB 11/2 CXC 90 ELBOW WROT0399233033259056150CBView 2D
    1 1/2 X 1 1/4607R 11/2X11/4 CXC 90 ELBOW WROT0399233131649056200View 2D
    1 1/2 X 1 1/4607R-CB 11/2X11/4 CXC 90 ELBOW WROT0399233033329056200CBView 2D
    2607 2 CXC 90 ELBOW WROT0399230787049056400View 2D
    2607-CB 2 CXC 90 ELBOW WROT0399233033499056400CBView 2D
    2 X 1 1/2607R 2X11/2 CXC 90 ELBOW WROT0399233132499056450View 2D
    2 X 1 1/2607R-CB 2X11/2 CXC 90 ELBOW WROT0399233033569056450CBView 2D
    2 1/2607 21/2 CXC 90 ELBOW WROT0399233133009056650View 2D
    2 1/2607-CB 21/2 CXC 90 ELBOW WROT0399233033709056650CBView 2D
    3607 3 CXC 90 ELBOW WROT0399233133869056900View 2D
    3607-CB 3 CXC 90 ELBOW WROT0399233033949056900CBView 2D
    3 1/2607 31/2 CXC 90 ELBOW WROT0399233134619057100View 2D
    4607 4 CXC 90 ELBOW WROT0399233135229057200View 2D
    4607-CB 4 CXC 90 ELBOW WROT0399233034009057200CBView 2D
    5607 5 CXC 90 ELBOW WROT0399233136079057300View 2D
    5607-CB 5 CXC 90 ELBOW WROT0399233034179057300CBView 2D
    6607 6 CXC 90 ELBOW WROT0399233136839057400View 2D
    6607-CB 6 CXC 90 ELBOW WROT0399233034319057400CBView 2D
    8607 8 CXC 90 ELBOW WROT0399233137139057500View 2D
    8607-CB 8 CXC 90 ELBOW WROT0399233034559057500CBView 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226