• 90° Fitting Elbow Long Radius Ftg x C - Wrot, 607-2-LT


    90° Fitting Elbow Long Radius Ftg x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure 90-degree long turn elbow is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8607-2-LT 1/8 FTGXC 90 LNG RAD ELBOW WROT0399233179029080000View 2D
    1/4607-2-LT 1/4 FTGXC 90 LNG RAD ELBOW WROT0399233179269080050View 2D
    1/46072LT-CB 1/4 FTGXC 90 LNG RAD ELBOW0399233039369080050CBView 2D
    3/86072LT 3/8 90 LNG RAD FTG ELBOW WROT0399233179649080150View 2D
    3/86072LT-CB 3/8 90 LNG RAD FTG ELBOW WROT0399233039439080150CBView 2D
    1/2 X 3/8607-2-LTR 1/2X3/8 FTGXC LT ELBOW WROT0399233180469080200View 2D
    1/26072LT 1/2 90 LNG RAD FTG ELBOW WROT0399233180229080250View 2D
    1/26072LT-CB 1/2 90 LNG RAD FTG ELBOW WROT0399233039509080250CBView 2D
    5/86072LT 5/8 FTGXC 90 LNG RAD FTG ELBOW0399233181079080350View 2D
    5/86072LT-CB 5/8 FTGXC 90 LNG RAD FTG ELBOW0399233039679080350CBView 2D
    3/46072LT 3/4 90 LNG RAD FTG ELBOW WROT0399233181699080400View 2D
    3/46072LT-CB 3/4 90 LNG RAD FTG ELBOW WROT0399233039749080400CBView 2D
    16072LT 1 90 LNG RAD FTG ELBOW WROT0399233183059080600View 2D
    16072LT-CB 1 90 LNG RAD FTG ELBOW WROT0399233039819080600CBView 2D
    1 1/46072LT 11/4 FTGXC 90 LG RAD FTG ELBOW0399233183819080700View 2D
    1 1/46072LT-CB 11/4 FTGXC 90 LG RAD FTG ELBOW0399233039989080700CBView 2D
    1 1/2607-2-LT 11/2 90 LNG RAD FTG ELBOW WROT0399233184429080800View 2D
    1 1/26072LT-CB 11/2 90 LNG RAD FTG ELBOW WROT0399233040189080800CBView 2D
    26072LT 2 FTGXC 90 LNG RAD FTG ELBOW WROT0399233185039080850View 2D
    26072LT-CB 2 FTGXC 90 LNG RAD FTG ELBOW0399233040259080850CBView 2D
    2 1/26072LT 21/2 FTGXC 90 LG RAD FTG ELBOW0399233185659080900View 2D
    2 1/26072LT-CB 21/2 FTGXC 90 LG RAD FTG ELBOW0399233105149080900CBView 2D
    3607-2-LT 3 FTGXC 90 LRAD FTG ELBOW WROT0399233186269080950View 2D
    36072LT-CB 3 FTGXC 90 LRAD FTG ELBOW WROT0399233040329080950CBView 2D
    46072LT 4 FTGXC 90 LNG RAD FTG ELBOW WROT0399233187499081050View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226