• 45° Elbow C x C - Wrot, 606


    45° Elbow C x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure 45-degree elbow is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8606 1/8 CXC 45 ELBOW WROT0399233108289042500View 2D
    1/8606-CB 1/8 CXC 45 ELBOW WROT0399233027939042500CBView 2D
    1/4606 1/4 CXC 45 ELBOW WROT0399233108669042600View 2D
    1/4606-CB 1/4 CXC 45 ELBOW WROT0399233028169042600CBView 2D
    3/8606 3/8 CXC 45 ELBOW WROT0399233109039042700View 2D
    3/8606-CB 3/8 CXC 45 ELBOW WROT0399233028239042700CBView 2D
    1/2606 1/2 CXC 45 ELBOW WROT0399233109659042800View 2D
    1/2606-CB 1/2 CXC 45 ELBOW WROT0399233028309042800CBView 2D
    5/8606 5/8 CXC 45 ELBOW WROT0399233110239042860View 2D
    5/8606-CB 5/8 CXC 45 ELBOW WROT0399233028549042860CBView 2D
    3/4606 3/4 CXC 45 ELBOW WROT0399233110619042900View 2D
    3/4606-CB 3/4 CXC 45 ELBOW WROT0399233028619042900CBView 2D
    7/8606 7/8 CXC 45 ELBOW CXC WROT0399233111469042960View 2D
    7/8606-CB 7/8 CXC 45 ELBOW CXC WROT0399233028789042960CBView 2D
    1606 1 CXC 45 ELBOW WROT0399233112079043000View 2D
    1606-CB 1 CXC 45 ELBOW WROT0399233028859043000CBView 2D
    1 1/4606 11/4 CXC 45 ELBOW WROT0399233112839043100View 2D
    1 1/4606-CB 11/4 CXC 45 ELBOW WROT0399233028929043100CBView 2D
    1 1/2606 11/2 CXC 45 ELBOW WROT0399233113449043200View 2D
    1 1/2606-CB 11/2 CXC 45 ELBOW WROT0399233029159043200CBView 2D
    2606 2 CXC 45 ELBOW WROT0399233114059043300View 2D
    2606-CB 2 CXC 45 ELBOW WROT0399233029399043300CBView 2D
    2 1/2606 21/2 CXC 45 ELBOW WROT0399233114819043400View 2D
    2 1/2606-CB 21/2 CXC 45 ELBOW WROT0399233029539043400CBView 2D
    3606 3 CXC 45 ELBOW WROT0399233115669043500View 2D
    3606-CB 3 CXC 45 ELBOW WROT0399233029609043500CBView 2D
    3 1/2606 3 1/2 CXC 45 ELBOW WROT0399230084599043550PView 2D
    4606 4 CXC 45 ELBOW WROT0399233116899043700View 2D
    4606-CB 4 CXC 45 ELBOW WROT0399233029779043700CBView 2D
    5606 5 CXC 45 ELBOW WROT0399233117029043750View 2D
    5606-CB 5 CXC 45 ELBOW WROT0399233029849043750CBView 2D
    6606 6 CXC 45 ELBOW WROT0399233117269043800View 2D
    6606-CB 6 CXC 45 ELBOW WROT0399233029919043800CBView 2D
    8606 8 CXC 45 ELBOW WROT0399233117409043850View 2D
    8606-CB 8 CXC 45 ELBOW WROT0399233030119043850CBView 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226