• Adapter C x M - Wrot, 604


    Adapter C x M - Wrot
    The NIBCO® lead-free* wrot copper solder pressure male adapter is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead Free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/8” to 4”
    * Weighted average lead content ≤ 0.25%.
    SizeDescriptionUPCNIBCO #
    1/8 X 1/4604R 1/8X1/4 CXM ADAPTER WROT0399233028479030150
    1/4604-CB 1/4 CXM ADAPTER WROT0399233025579030200CB
    1/4 X 1/2604R 1/4X1/2 CXM ADAPTER WROT0399233533209030240
    1/4 X 1/2604R 1/4X1/2 CXM ADAPTER WROT NO-STOP0399233531609030270
    1/4604 1/4 CXM ADAPTER WROT0399233029089030200
    1/4 X 1/2604R 1/4X1/2 MA ADAPTER WROT0399233029229030250
    3/8 X 1/4604R 3/8X1/4 CXM ADAPTER WROT0399233030669030160
    3/8 X 3/4604R 3/8X3/4 CXM ADAPTER WROT0399233030289030450
    3/8604 3/8 CXM ADAPTER WROT0399233030049030350
    3/8 X 1/2604R 3/8X1/2 CXM ADAPTER WROT0399233030429030500
    3/8604-CB 3/8 CXM ADAPTER WROT0399233025649030350CB
    3/8 X 1/2604R-CB 3/8X1/2 CXM ADAPTER WROT0399233025719030500CB
    1/2 X 3/8604R-CB 1/2X3/8 CXM ADAPTER WROT0399233026189030800CB
    1/2 X 1/4604R 1/2X1/4 CXM ADAPTER WROT0399233240099030840
    1/2 X 1604R 1/2X1 CXM ADAPTER WROT0399233031419030700
    1/29604R 5/8X1/2 CXM ADAPTER WROT BOX0399233031039030601
    1/2604 1/2 CXM ADAPTER WROT0399233031039030600
    1/2 X 3/4604R-CB 1/2X3/4 CXM ADAPTER WROT0399233025959030750CB
    1/2 X 1/4604R-CB 1/2X1/4 CXM ADAPTER WROT0399233240549030840CB
    1/2 X 3/49604R 5/8X3/4 CXM ADAPTER WROT BOX0399233031659030751
    1/2 X 3/8604R 1/2X3/8 CXM ADAPTER WROT0399233031899030800
    1/2 X 3/4604R 1/2X3/4 CXM ADAPTER WROT0399233031659030750
    1/2604-CB 1/2 CXM ADAPTER WROT0399233025889030600CB
    5/8 X 3/4604R 5/8X3/4 CXM ADAPTER WROT0399233032409030870
    5/8 X 1/2604R-CB 5/8X1/2 CXM ADAPTER WROT0399233240479030880CB
    5/8 X 3/4604R-CB 5/8X3/4 CXM ADAPTER WROT0399233543659030870CB
    5/8 X 1/2604R 5/8X1/2 CXM ADAPTER WROT0399233032649030880
    3/49604R 7/8X3/4 CXM ADAPTER WROT BOX0399233033019030951
    3/4 X 1/2604R 3/4X1/2 CXM ADAPTER WROT0399233033879031200
    3/4604-CB 3/4 CXM ADAPTER WROT0399233026259030950CB
    3/4 X 1/2604R-CB 3/4X1/2 CXM ADAPTER WROT0399233026499031200CB
    3/4 X 1604R 3/4X1 CXM ADAPTER WROT0399233033639031150
    3/4 X 1604R-CB 3/4X1 CXM ADAPTER WROT0399233026329031150CB
    3/4604 3/4 CXM ADAPTER WROT0399233033019030950
    1604 1 CXM ADAPTER WROT0399233034249031350
    1 X 1/2604R-CB 1X1/2 CXM ADAPTER WROT0399233240619031600CB
    1 X 1 1/2604R 1X11/2 CXM ADAPTER WROT0399233190369031400
    1 X 1 1/4604R 1X11/4 CXM ADAPTER WROT0399233034629031500
    1 X 3/4604R-CB 1X3/4 CXM ADAPTER WROT0399233026709031550CB
    1 X 3/4604R 1X3/4 CXM ADAPTER WROT0399233034869031550
    19604R 11/8X1 CXM ADAPTER WROT BOX0399233034249031351
    1604-CB 1 CXM ADAPTER WROT0399233026569031350CB
    1 X 1/2604R 1X1/2 CXM ADAPTER WROT0399233240169031600
    1 1/4 X 1604R-CB 11/4X1 CXM ADAPTER WROT0399233026949031850CB
    1 1/4604 11/4 CXM ADAPTER WROT0399233035479031700
    1 1/4 X 1 1/2604R 11/4X11/2 CXM ADAPTER WROT0399233035859031800
    1 1/4 X 3/4604R 11/4X3/4 CXM ADAPTER WROT0399233478179031900
    1 1/4 X 1604R 11/4X1 CXM ADAPTER WROT0399233036089031850
    1 1/4604-CB 11/4 CXM ADAPTER WROT0399233026879031700CB
    1 1/2604-CB 11/2 CXM ADAPTER WROT0399233027009032000CB
    1 1/2 X 1 1/4604R 11/2X11/4 CXM ADAPTER WROT0399233037219032100
    1 1/2 X 2604R 11/2X2 CXM ADAPT WROT0399233746469032125
    1 1/2 X 1 1/4604R-CB 11/2X11/4 CXM ADAPTER WROT0399233027179032100CB
    1 1/2604 11/2 CXM ADAPTER WROT0399233036849032000
    1 1/2 X 1604R 11/2X1 CXM ADAPTER WROT0399233817299032095
    2604-CB 2 CXM ADAPTER WROT0399233027249032300CB
    2 X 1 1/2604R 2X11/2 CXM ADAPTER WROT0399233240309032450
    2604 2 CXM ADAPTER WROT0399233037839032300
    2 1/2604-CB 21/2 CXM ADAPTER WROT0399233289919032660CB
    2 1/2604 21/2 CXM ADAPTER WROT0399233285579032660
    3604-CB 3 CXM ADAPTER WROT0399233290119032820CB
    3604 3 CXM ADAPTER WROT0399233285719032820
    4604 4 CXM ADAPTER WROT0399233285959032870
    4604-CB 4 CXM ADAPTER WROT0399233290289032870CB

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior wirtten agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226